Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
Home383-5581: Spacer
Home383-5581: Spacer
383-5581: Spacer

Spacer Rubber

Brand: Cat

Product Images
383-5581: Spacer
383-5581: Spacer
383-5581: Spacer
383-5581: Spacer
383-5581: Spacer

Spacer Rubber

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Spacers are commonly used to provide additional stretch length in a fastener to lower preload loss or to lower the cyclic stress range of machine operating loads. They are used to establish and maintain the functional relationship of dependent parts in machine systems.

Attributes:

Application:

Warning:This product can expose you to chemicals including Chloroprene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

Description:
Spacers are commonly used to provide additional stretch length in a fastener to lower preload loss or to lower the cyclic stress range of machine operating loads. They are used to establish and maintain the functional relationship of dependent parts in machine systems.

Attributes:

Application:

Warning:This product can expose you to chemicals including Chloroprene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (mm): 75
Length (in): 2.953
Outside Diameter (mm): 10
Outside Diameter (in): .394
Material: Rubber,Chloroprene (CR) Rubber
Center Hole Form: Non-Threaded
Units of MeasureUSMetric
Length (mm): 75
Length (in): 2.953
Outside Diameter (mm): 10
View More
Compatible Models
Compatible Models
Generator Set
3512B
Rotary/Track Drills
MD5150C
Hex Based Spl Solution
330F OEM352F OEM320E330D2
Excavator
312D2336E LN318E L352F312D L316F L340F336E LH349F LXE349D L328D LCR329D LN329D L312E323F SA312F320D LN340F L LRE336D324D336E312D324E336F349D2 L336F LN XE320E LRR315D L325F LCR323F LN336D2 L324E L335F336F L323F336F XE374F L323D318F L390F320D L374F312E L349E L330D2336E LNH329E L318F323D SA320D RR345D L VG336D LN319D LN323D L313F L330D2 L323D LN340F L UHD323D2349E L VG324E LN329D330F L329E352F XE VG326D2 L345D320E L345D L349F L336F LNXE329F L335F LCR320D320E316F326D2349D2319D L323E L352F-VG323D2 L336F LN320D LRR329E LN326F L336D L323E SA320E LN323F OEM336D2320F L330F336F L XE316E L323E LN329D2 L326F324D LN390F L323F L330F LN324D L313F336E L326F LN349E336E H349F320E RR325F
Material Handler
MH3295
Mobile Hyd Power Unit
329D L336FMHPU329E336E HVG330F330D349E L HVG349E330FMHPU336F336EC7.1352FMHPU323F OEM390F
View More
Generator Set
3512B
Warranty Information
Return Policy
Parts diagram for 383-5581
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert