Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity384-5015: Hydraulic Quick Coupler Lines Kit - 5 Ton
Home
Upgrade & Repair KitsUpgrade KitsPerformance & Productivity
384-5015: Hydraulic Quick Coupler Lines Kit - 5 Ton
384-5015: Hydraulic Quick Coupler Lines Kit - 5 Ton

Provides a quick coupler valve with relief valves, hoses, harness and hardware

Brand: Cat

Product Images
384-5015: Hydraulic Quick Coupler Lines Kit - 5 Ton
384-5015: Hydraulic Quick Coupler Lines Kit - 5 Ton

Provides a quick coupler valve with relief valves, hoses, harness and hardware

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

268-4530: Warning Film Label
268-4530: Warning Film LabelQuantity: 1
282-7690: FITTING
282-7690: FITTINGQuantity: 1
387-6380: Two Wire Braid Compact Hose
387-6380: Two Wire Braid Compact HoseQuantity: 1
269-0121: Quick Coupler Warning Film
269-0121: Quick Coupler Warning FilmQuantity: 1
279-4735: Orange Cable Strap
279-4735: Orange Cable StrapQuantity: 3
148-8325: CONNECTOR AS
148-8325: CONNECTOR ASQuantity: 1
3S-2093: 202mm long Cable Strap
3S-2093: 202mm long Cable StrapQuantity: 6
7V-6571: 16mm Inner Diameter Round Flange Rubber Grommet
7V-6571: 16mm Inner Diameter Round Flange Rubber GrommetQuantity: 3
8T-4198: M10-1.5 x 100mm Hex Head Bolt
8T-4198: M10-1.5 x 100mm Hex Head BoltQuantity: 2
8T-4223: M12 ID Steel Flat Washer
8T-4223: M12 ID Steel Flat WasherQuantity: 2
149-8471: Permanent Coupling
149-8471: Permanent CouplingQuantity: 1
149-8489: Permanent Coupling
149-8489: Permanent CouplingQuantity: 1
381-9236: Position Control Wiring Harness
381-9236: Position Control Wiring HarnessQuantity: 1
365-6994: BRACKET
365-6994: BRACKETQuantity: 1
2J-1020: Cab Riser Spacer
2J-1020: Cab Riser SpacerQuantity: 2
268-8872: Warning Film Label
268-8872: Warning Film LabelQuantity: 1
124-2111: Permanent Coupling
124-2111: Permanent CouplingQuantity: 6
541-0030: BRACKET
541-0030: BRACKETQuantity: 1
586-3548: Mounting Valve Group
586-3548: Mounting Valve GroupQuantity: 1
279-4738: Purple Cable Strap
279-4738: Purple Cable StrapQuantity: 3
148-8316: ADAPTER AS
148-8316: ADAPTER ASQuantity: 4
148-8369: ADAPTER AS
148-8369: ADAPTER ASQuantity: 1
2P-1279: 9/16''-18 Hex Jam Nut
2P-1279: 9/16''-18 Hex Jam NutQuantity: 6
164-5546: Tee Assembly
164-5546: Tee AssemblyQuantity: 1
067-2551: 17.46mm Diameter Single Tube P Clip
067-2551: 17.46mm Diameter Single Tube P ClipQuantity: 3
150-4052: Adapter Assembly
150-4052: Adapter AssemblyQuantity: 6
7K-1181: 387.00mm Length Cable Strap
7K-1181: 387.00mm Length Cable StrapQuantity: 8
8T-4185: M10-1.5 x 50mm Hex Head Bolt
8T-4185: M10-1.5 x 50mm Hex Head BoltQuantity: 4
8T-5005: M10-1.5 x 70mm Hex Head Bolt
8T-5005: M10-1.5 x 70mm Hex Head BoltQuantity: 2
373-2371: Two Wire Braid Compact Hose
373-2371: Two Wire Braid Compact HoseQuantity: 3
422-1377: GROMMET
422-1377: GROMMETQuantity: 1
365-6993: BRACKET
365-6993: BRACKETQuantity: 1
Showing 1 to 32 of 45Load More
DescriptionSpecificationsCompatible Models
Specifications for part number 384-5015

Units of Measure

USMetric
Weight (kg): 14.252
Weight (lb): 31.4
Material: Sealants / Adhesives Adhesive
View More
Compatible Models for part number 384-5015

MINI HYD EXCAVATOR

305E 305.5E2 CR 305E2 305E2 CR 305.5E2 305.5E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert