Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings386-5308: O-Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
386-5308: O-Ring
386-5308: O-Ring

O-Ring

Brand: Cat

Product Images
386-5308: O-Ring
386-5308: O-Ring
386-5308: O-Ring
386-5308: O-Ring
386-5308: O-Ring

O-Ring

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 386-5308
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 386-5308

Units of Measure

USMetric
Cross Section Diameter (mm): 3
Cross Section Diameter (in): 0.118
Inside Diameter (mm): 125
Inside Diameter (in): 4.921
Polymer: NBR (Nitrile butadiene)
Material: Rubber
View More
Compatible Models for part number 386-5308

ROTARY DRILL

MD6200

SITE PREP TRACTOR

2864C 586C

SHOVEL

6040

HYDRAULIC SHOVEL

6040

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert