Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals386-6028: 16.50mm Overall Height Bulk Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals
386-6028: 16.50mm Overall Height Bulk Seal
386-6028: 16.50mm Overall Height Bulk Seal

Cat® 29.40mm Overall Height Rubber Bulk Seal Used for Window Panels

Brand: Cat

Product Images
386-6028: 16.50mm Overall Height Bulk Seal
386-6028: 16.50mm Overall Height Bulk Seal
386-6028: 16.50mm Overall Height Bulk Seal
386-6028: 16.50mm Overall Height Bulk Seal
386-6028: 16.50mm Overall Height Bulk Seal

Cat® 29.40mm Overall Height Rubber Bulk Seal Used for Window Panels

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Bulk seals are typically used to seal enclosures, and may also be used for sound deadening, vibration isolation, cushioning or thermal insulation.

They may require installation with adhesive, be clipped in place, pressed into a groove or installed with a zipper tool. Many are sold by unit of length.

Attributes:
Cat® Bulk Seals are made of materials that match the specific temperature, chemical resistance and UV exposure requirements of the application. Seal dimensions, geometry and attachment method are designed in conjunction with the surrounding structures, to provide long-lasting sealing performance.

Protect your investment with Genuine Cat Seals.

Applications:
Bulk seals are generally used to seal enclosures, like windows, covers and cab enclosures.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Bulk seals are typically used to seal enclosures, and may also be used for sound deadening, vibration isolation, cushioning or thermal insulation.

They may require installation with adhesive, be clipped in place, pressed into a groove or installed with a zipper tool. Many are sold by unit of length.

Attributes:
Cat® Bulk Seals are made of materials that match the specific temperature, chemical resistance and UV exposure requirements of the application. Seal dimensions, geometry and attachment method are designed in conjunction with the surrounding structures, to provide long-lasting sealing performance.

Protect your investment with Genuine Cat Seals.

Applications:
Bulk seals are generally used to seal enclosures, like windows, covers and cab enclosures.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Bulk Unit of Measure: CM
Overall Height (in): 8.7
Material: Rubber
Overall Width (mm): 330
Design Type: Channel with Side Bulb
Overall Height (mm): 221
Units of MeasureUSMetric
Bulk Unit of Measure: CM
Overall Height (in): 8.7
Material: Rubber
View More
Compatible Models
Compatible Models
Multi Terrain Loader
257D277D277C297D297C297D2287C2257D3297D XHP277C2287C287D297D2 XHP
Compact Track Loader
249D289D289C279C2289D3259D3279D3299D XHP259D239D299D299C279D279C299D3 XE289C2299D3299D2299D2 XHP
Energy Storage
PGS1260ECE2000ECE1500PGS840ECE2500ETS1500
Skid Steer Loader
226D3289D3226D246D246C262D3279D3232D272C272D272D XHP242D3246D3256C236D232D3236D3242D262D262C272D2 XHP272D3 XE262C2272D3272D2
Excavator
312 GX312 GC
View More
Multi Terrain Loader
257D277D277C297D297C297D2287C2257D3297D XHP277C2287C287D297D2 XHP
Warranty Information
Return Policy
Parts diagram for 386-6028
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert