Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches387-6553: Front Flood Rocker Switch
Home
Electrical & ElectronicsSensors & SwitchesOther Sensors & Switches
387-6553: Front Flood Rocker Switch
387-6553: Front Flood Rocker Switch

Cat® Front Flood Rocker Switch with toggle for easy on and off electrical control for auxiliary floodlight

Brand: Cat

Product Images
387-6553: Front Flood Rocker Switch
387-6553: Front Flood Rocker Switch
387-6553: Front Flood Rocker Switch
387-6553: Front Flood Rocker Switch
387-6553: Front Flood Rocker Switch

Cat® Front Flood Rocker Switch with toggle for easy on and off electrical control for auxiliary floodlight

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 387-6553
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 387-6553

Units of Measure

USMetric
Width (mm): 26
Height (mm): 50
Length (in): 1.97
Material: Polyamide Plastic
Temperature (°C): -40° to 85°
Temperature (°F): -40° to 185°
Height (in): 1.97
Length (mm): 50
Width (in): 1.02
View More
Compatible Models for part number 387-6553

INDUSTRIAL LOADER

415F2 IL

BACKHOE LOADER

415 416 434 430 432 450 420XE 420F2 422F2 444F2 427F2 428F2 428 444 440 420 432F2 430F2 434F2 416F2 415F2

WHEEL LOADER

907K 908K 908 906K 907 908M 906M 906

COMPACT WHEEL LOADER

914K 914M 908M 906M 918M 920K 910K 910M 914 910 907M 903 902 901 920 906

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert