Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches387-6632: Electronic Flasher
Home
Electrical & ElectronicsSensors & SwitchesOther Sensors & Switches
387-6632: Electronic Flasher
387-6632: Electronic Flasher

Cat® 49.2mm Height Electronic Flasher for Rear Side Lighting Cabin Canopy in Electrical And Starting System

Brand: Cat

Product Images
387-6632: Electronic Flasher
387-6632: Electronic Flasher
387-6632: Electronic Flasher
387-6632: Electronic Flasher
387-6632: Electronic Flasher

Cat® 49.2mm Height Electronic Flasher for Rear Side Lighting Cabin Canopy in Electrical And Starting System

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 387-6632
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 387-6632

Units of Measure

USMetric
Width (mm): 28.5
Height (mm): 30.4
Length (in): 1.9
Material: Polyurethane Plastic,Alloy Copper
Height (in): 1.2
Width (in): 1.12
Length (mm): 49
View More
Compatible Models for part number 387-6632

BACKHOE LOADER

428 444 434 432

TELEHANDLER

TH1055 TH1255 TH0642 TH0842

COMPACT WHEEL LOADER

914K 920K 903 914 902 901 910 920 903D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert