Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Pins388-0053: Ground Engaging Tool Pin
Home
Ground Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Pins
388-0053: Ground Engaging Tool Pin
388-0053: Ground Engaging Tool Pin

Cat® Ground Engaging Tool Pin Used to Attach The Teeth Or Cutting Edges to The Pulverizer.

Brand: Cat

Product Images
388-0053: Ground Engaging Tool Pin
388-0053: Ground Engaging Tool Pin
388-0053: Ground Engaging Tool Pin
388-0053: Ground Engaging Tool Pin
388-0053: Ground Engaging Tool Pin

Cat® Ground Engaging Tool Pin Used to Attach The Teeth Or Cutting Edges to The Pulverizer.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 388-0053
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 388-0053

Units of Measure

USMetric
Diameter (in): 1,1
Diameter (mm): 25.4,25.4
Overall Length (in): 3.62
Overall Length (mm): 92
Weight (kg): 0.35
Weight (lb): 0.77
Material: Alloy Steel,Low Alloy Steel
Pin Length (mm): 92
View More
Compatible Models for part number 388-0053

PULVERIZER

P232 P332 P224 P324

MULTI PROCESSOR JAW

MP324 MP332

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert