Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals388-6987: 0.4mm Thick Control Valve Spring Shim
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
388-6987: 0.4mm Thick Control Valve Spring Shim
388-6987: 0.4mm Thick Control Valve Spring Shim

Cat® Control Valve Spring Shim fine-tunes preload on the valve spring, ensures consistent spring tension, and supports accurate control valve response

Brand: Cat

Product Images
388-6987: 0.4mm Thick Control Valve Spring Shim
388-6987: 0.4mm Thick Control Valve Spring Shim
388-6987: 0.4mm Thick Control Valve Spring Shim
388-6987: 0.4mm Thick Control Valve Spring Shim
388-6987: 0.4mm Thick Control Valve Spring Shim

Cat® Control Valve Spring Shim fine-tunes preload on the valve spring, ensures consistent spring tension, and supports accurate control valve response

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 388-6987
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 388-6987

Units of Measure

USMetric
Washer Type: Flat
Outside Diameter (mm): 57.15
Thickness (in): 0.015
Inside Diameter (mm): 23.81
Thickness (mm): 4.2
Outside Diameter (in): 1.374
Material: Shim Steel,Carbon Steel
Coating: Zinc Plated
Inside Diameter (in): 0.531
View More
Compatible Models for part number 388-6987

ASPHALT PAVER

AP500F AP1055 AP-1055F AP655 AP655F AP-1000F AP655F L AP600 AP600F AP555F AP1000

ASPHALT SCREED

SE50 VT SE50 V SE60 V SE60 VT XW SE60 V XW SE60VT XW

QUARRY TRUCK

772G 770G

TRUCK

772G 793F AC 793F CMD 772G OEM MT4400D AC 793F OEM 793F XQ 770G 795F XQ 793D 793C 793F 795F AC 794 AC 770G OEM 789C 789D 785C 785D

TRACTOR

784C

OFF HIGHWAY TRUCK

789G 772 785D 770 777E 793D 777 789D 794 AC 773GC 793F 798 AC 789 793 798 796 AC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert