Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeElectrical & ElectronicsLights & Light AccessoriesLight AccessoriesOther Light Accessories388-8222: 4mm Thick Mounting Bracket
Home
Electrical & ElectronicsLights & Light AccessoriesLight AccessoriesOther Light Accessories
388-8222: 4mm Thick Mounting Bracket
388-8222: 4mm Thick Mounting Bracket

Cat® Bracket (Front Light Kit)

Brand: Cat

Product Images
388-8222: 4mm Thick Mounting Bracket
388-8222: 4mm Thick Mounting Bracket
388-8222: 4mm Thick Mounting Bracket
388-8222: 4mm Thick Mounting Bracket
388-8222: 4mm Thick Mounting Bracket

Cat® Bracket (Front Light Kit)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat® Bracket provides mounting and support for the front light kit in Cat heavy duty equipment.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat® Bracket provides mounting and support for the front light kit in Cat heavy duty equipment.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (mm): 287.5
Length (in): 11.3
Width (mm): 37
Width (in): 1.5
Material Description: STEEL
Height (mm): 125
Height (in): 4.9
Material Thickness (mm): 4
Material Thickness (in): 0.2
Weight (kg): 0.695
Weight (lb): 1.5
Material: Carbon Steel
Units of MeasureUSMetric
Length (mm): 287.5
Length (in): 11.3
Width (mm): 37
View More
Compatible Models
Compatible Models
Multi Terrain Loader
257D3297D XHP257D277D297D287D297D2297D2 XHP
Compact Track Loader
259D249D239D299D289D279D289D3259D3239D3299D3 XE279D3299D3299D2249D3299D XHP299D2 XHP
Skid Steer Loader
242D3249D3246D3226D3226D246D236D262D3232D3236D3279D3242D232D262D272D272D XHP272D2 XHP272D3 XE272D3272D2
View More
Multi Terrain Loader
257D3297D XHP257D277D297D287D297D2297D2 XHP
Warranty Information
Return Policy
Parts diagram for 388-8222
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 388-8222
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 388-8222

Description:
Cat® Bracket provides mounting and support for the front light kit in Cat heavy duty equipment.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 388-8222

Units of Measure

USMetric
Length (mm): 287.5
Length (in): 11.3
Width (mm): 37
Width (in): 1.5
Material Description: STEEL
Height (mm): 125
Height (in): 4.9
Material Thickness (mm): 4
Material Thickness (in): 0.2
Weight (kg): 0.695
Weight (lb): 1.5
Material: Carbon Steel
View More
Compatible Models for part number 388-8222

MULTI TERRAIN LOADER

257D3 297D XHP 257D 277D 297D 287D 297D2 297D2 XHP

COMPACT TRACK LOADER

259D 249D 239D 299D 289D 279D 289D3 259D3 239D3 299D3 XE 279D3 299D3 299D2 249D3 299D XHP 299D2 XHP

SKID STEER LOADER

242D3 249D3 246D3 226D3 226D 246D 236D 262D3 232D3 236D3 279D3 242D 232D 262D 272D 272D XHP 272D2 XHP 272D3 XE 272D3 272D2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert