Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUndercarriageTrack ComponentsTrack Pins389-0669: Track Pin
Home
UndercarriageTrack ComponentsTrack Pins
389-0669: Track Pin
389-0669: Track Pin

Cat® Track Pin 42mm Outside Diameter, Master, 209.6mm long

Brand: Cat

Product Images
389-0669: Track Pin
389-0669: Track Pin
389-0669: Track Pin
389-0669: Track Pin
389-0669: Track Pin

Cat® Track Pin 42mm Outside Diameter, Master, 209.6mm long

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
389-0669389-0669
261-1018261-1018
261-1022261-1022
View All Parts
Frequently bought together
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 389-0669
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 389-0669

Units of Measure

USMetric
Master Option: Yes
Retention Option: Press Fit
Diameter (mm): 42
Material: Alloy Iron,Carbon Steel
Overall Length (in): 8.252
Hole Depth (in): 0
Hole Depth (mm): 0
Pin Outside Diameter (in): 1.654
Pin Outside Diameter (mm): 42
Head Option: No
Pin Inside Diameter (mm): 20.5
Pin Inside Diameter (in): 0.807
Overall Length (mm): 209.6
Length (mm): 209.6
View More
Compatible Models for part number 389-0669

EXCAVATOR

320D2 FM 320D FM 538 320D

View More
Compare Alternate Parts
389-0669
This part:
389-0669: Track Pin
Overall Length (in)

8.252

Hole Depth (in)

0

Pin Outside Diameter (in)

1.654

Description

Cat® Track Pin 42mm Outside Diameter, Master, 209.6mm long

384-5479
This part:
384-5479: Track Pin
Track Pitch (in)

8

Overall Length (in)

8.252

Hole Depth (in)

0

Description

Cat® Track Pin 42mm Outside Diameter, 209.6mm long

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert