Cat® 6mm Inner Diameter Hose Assembly with 3/8" 90 Degree and 3/8" 90 Degree End Connectors used in Diesel Exhaust Line
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Description: A Hose Assembly is made up of Hose and Hose fittings. Each of these components has its operating pressure rating between the fittings and the Hose. The Hose used in a diesel exhaust fluid line is a flexible hose with separate end fittings that has been subjected to the most rigorous testing techniques in the industry and tested as a system to ensure a flawless fit that produces optimal safety and dependability.
Attributes: • Polyamide is used as inner hose material which has good chemical resistance and flexibility. • Provided with 3/8" 90 Degree Female and 3/8" 90 Degree Female End Connectors. • Can withstand the operating pressure of 9-12.5 bar. • Can withstand Temperatures of -40°C to 120°C. • Provided with a separate connector to provide the supply voltage of 12Volt DC.
Applications: A Hose Assembly is used to allow fluid to flow from one component to another, this type of Hose is used in Electrical and Diesel Exhaust Lines. Mostly used in Cat Motor Graders, Engine (Piston), Tree Harvesters, Excavators, Skidders, Wheel Tractor-Scrapers, Trucks, Wheel Type Tractors, Compactors, Wheel Loaders, Paving Equipment, Engine-General Platform, Generator Sets, Track Type Tractors, Underground Mining, Material Handlers, Drills, and Pipelayers.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
D6T XW D6T LGP D6T XL D8T D6T LGPPAT D6T XL PAT D6T XW PAT D7E
WHEELED EXCAVATOR
M320F M322F M318F
PIPELAYER
PL87
WHEEL SCRAPER
637K
WHEEL FELLER BUNCHER
2570D 2670D 573D 563D
EXCAVATOR
349F L 558 326F L 323F 330F M318F 323F L 330F L 326F LN
View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 389-2659
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 389-2659
Description: A Hose Assembly is made up of Hose and Hose fittings. Each of these components has its operating pressure rating between the fittings and the Hose. The Hose used in a diesel exhaust fluid line is a flexible hose with separate end fittings that has been subjected to the most rigorous testing techniques in the industry and tested as a system to ensure a flawless fit that produces optimal safety and dependability.
Attributes: • Polyamide is used as inner hose material which has good chemical resistance and flexibility. • Provided with 3/8" 90 Degree Female and 3/8" 90 Degree Female End Connectors. • Can withstand the operating pressure of 9-12.5 bar. • Can withstand Temperatures of -40°C to 120°C. • Provided with a separate connector to provide the supply voltage of 12Volt DC.
Applications: A Hose Assembly is used to allow fluid to flow from one component to another, this type of Hose is used in Electrical and Diesel Exhaust Lines. Mostly used in Cat Motor Graders, Engine (Piston), Tree Harvesters, Excavators, Skidders, Wheel Tractor-Scrapers, Trucks, Wheel Type Tractors, Compactors, Wheel Loaders, Paving Equipment, Engine-General Platform, Generator Sets, Track Type Tractors, Underground Mining, Material Handlers, Drills, and Pipelayers.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
D6T XW D6T LGP D6T XL D8T D6T LGPPAT D6T XL PAT D6T XW PAT D7E
WHEELED EXCAVATOR
M320F M322F M318F
PIPELAYER
PL87
WHEEL SCRAPER
637K
WHEEL FELLER BUNCHER
2570D 2670D 573D 563D
EXCAVATOR
349F L 558 326F L 323F 330F M318F 323F L 330F L 326F LN
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.