Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Description: Cat® Seal-O-Rings are used in static sealing and some dynamic applications. Cat® Seal-O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation. Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression. With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.
Application: Seals and rings are used in a wide variety of sealing applications throughout Cat machines. Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals. Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 389-5166
Units of Measure
USMetric
Material: Rubber
Cross Section Diameter (mm): 99999.99
Cross Section Diameter (in): 3937.008
SAE AS568 Dash Size: 0
Material Description: Natural Rubber
Notes: Dimensions and material descriptions provided for reference only.
O-Ring Type: O-Ring
View More
Compatible Models for part number 389-5166
MULTI TERRAIN LOADER
297D 297D XHP 297D2 297D2 XHP
COMPACT TRACK LOADER
299D3 XE 299D 299D3 299D2 299D XHP 299D2 XHP
SKID STEER LOADER
272D 272D XHP 272D2 XHP 272D3 XE 272D3 272D2
COMPACT WHEEL LOADER
914K 910K
View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 389-5166
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 389-5166
Description: Cat® Seal-O-Rings are used in static sealing and some dynamic applications. Cat® Seal-O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation. Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression. With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.
Application: Seals and rings are used in a wide variety of sealing applications throughout Cat machines. Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals. Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 389-5166
Units of Measure
USMetric
Material: Rubber
Cross Section Diameter (mm): 99999.99
Cross Section Diameter (in): 3937.008
SAE AS568 Dash Size: 0
Material Description: Natural Rubber
Notes: Dimensions and material descriptions provided for reference only.
O-Ring Type: O-Ring
View More
Compatible Models for part number 389-5166
MULTI TERRAIN LOADER
297D 297D XHP 297D2 297D2 XHP
COMPACT TRACK LOADER
299D3 XE 299D 299D3 299D2 299D XHP 299D2 XHP
SKID STEER LOADER
272D 272D XHP 272D2 XHP 272D3 XE 272D3 272D2
COMPACT WHEEL LOADER
914K 910K
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.