Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUndercarriageTrack ComponentsTrack Shoes389-6367: Track Shoe
Home
UndercarriageTrack ComponentsTrack Shoes
389-6367: Track Shoe
389-6367: Track Shoe

Cat® Track Shoe Double Grouser, 700mm Wide, Regular Joint, Trapezoidal Hole

Brand: Cat

Product Images
389-6367: Track Shoe
389-6367: Track Shoe

Cat® Track Shoe Double Grouser, 700mm Wide, Regular Joint, Trapezoidal Hole

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 389-6367
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 389-6367

Units of Measure

USMetric
Shoe Width (mm): 700
Track Pitch (mm): 203.2
Bolt Size (in): 0.7874
Material: Low Alloy Steel,Carbon Steel,Boron Steel
Track Pitch (in): 8
Plate Thickness (mm): 14.5
UC System: HD
Joint Type: Regular
ARM: No
Shoe Bolt Hole Spacing B (mm): 110.6
Shoe Bolt Hole Spacing C (mm): 160.6
Shoe Width (in): 27.559
Plate Thickness (in): 0.571
Shoe Bolt Hole Spacing A (mm): 72
Track Bolt Thread: M20
Hole Type: Trapezoidal
Shoe Section 1E Spec: 1E1792
Number of Grousers: Double
Bolt Hole Diameter (in): 0.827
Clipped: No
Shoe Type: Not Applicable
Bolt Hole Diameter (mm): 21
Bolt Size (mm): M20
View More
Compatible Models for part number 389-6367

FORESTRY PRODUCTS

538

EXCAVATOR

320D2 FM 320D FM FM538 538 320D

View More
Related parts
206-1479
206-1479: 700mm Width Double Grouser Track Shoe
Check Price
224-7269
224-7269: Track Shoe
Check Price
384-5481
384-5481: Track Shoe
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert