To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeHardware, Seals, & ConsumablesBelts & PulleysBelts390-0536: 1764mm Long Ribbed Belt
Home
Hardware, Seals, & ConsumablesBelts & PulleysBelts390-0536: 1764mm Long Ribbed Belt
390-0536: 1764mm Long Ribbed Belt
Cat® Serpentine Belt
Brand: Cat
Product Images
390-0536: 1764mm Long Ribbed Belt
Cat® Serpentine Belt
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: As a global leader for over 85 years, Caterpillar provides the highly competitive belt technology and options suitable to be used on Cat products for all industries we support.
Attributes: • Belt length: 1764 mm (69.45 in) • Width: 27.94 mm (1.1 in) • Number of Ribs: 8 • Severe duty applications
Application: Serpentine belts transfer mechanical energy to power auxiliary systems in Cat heavy duty equipment.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: As a global leader for over 85 years, Caterpillar provides the highly competitive belt technology and options suitable to be used on Cat products for all industries we support.
Attributes: • Belt length: 1764 mm (69.45 in) • Width: 27.94 mm (1.1 in) • Number of Ribs: 8 • Severe duty applications
Application: Serpentine belts transfer mechanical energy to power auxiliary systems in Cat heavy duty equipment.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Belt Type: Serpentine Belts
Belt Length (in): 69.45
Belt Width (in): 1.1
Belt Length (mm): 1764
Belt Width (mm): 27.9
No. of Ribs: 8
Units of MeasureUSMetric
Belt Type: Serpentine Belts
Belt Length (in): 69.45
Belt Width (in): 1.1
View More
Compatible Models
Compatible Models
Underground Art Truck
AD63
Backhoe Loader
444F422F2434F420F430F
View More
Underground Art Truck
AD63
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 390-0536
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 390-0536
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 390-0536
Description: As a global leader for over 85 years, Caterpillar provides the highly competitive belt technology and options suitable to be used on Cat products for all industries we support.
Attributes: • Belt length: 1764 mm (69.45 in) • Width: 27.94 mm (1.1 in) • Number of Ribs: 8 • Severe duty applications
Application: Serpentine belts transfer mechanical energy to power auxiliary systems in Cat heavy duty equipment.
View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 390-0536
Units of Measure
USMetric
Belt Type: Serpentine Belts
Belt Length (in): 69.45
Belt Width (in): 1.1
Belt Length (mm): 1764
Belt Width (mm): 27.9
No. of Ribs: 8
View More
Compatible Models for part number 390-0536
UNDERGROUND ART TRUCK
AD63
BACKHOE LOADER
444F 422F2 434F 420F 430F
View More
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.