Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings390-9047: SEAL-O-RING
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
390-9047: SEAL-O-RING
390-9047: SEAL-O-RING

O-ring

Brand: Cat

Product Images
390-9047: SEAL-O-RING
390-9047: SEAL-O-RING
390-9047: SEAL-O-RING
390-9047: SEAL-O-RING
390-9047: SEAL-O-RING

O-ring

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 390-9047
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 390-9047

Units of Measure

USMetric
Cross Section Diameter (mm): 5.7
Cross Section Diameter (in): 0.224
Inside Diameter (mm): 310
Inside Diameter (in): 12.205
Polymer: NBR (Nitrile butadiene)
Material: NBR - Nitrile,Nitrile / NBR / HNBR / XNBR Rubber
Material Hardness: 70A
View More
Compatible Models for part number 390-9047

GENERATOR SET

G3520C 3516C G3512H G3520H G3516H

GAS ENGINE

G3512E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert