Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts391-0152: Bracket-Support
Home
Hardware, Seals, & ConsumablesHardwareFastenersNuts
391-0152: Bracket-Support
391-0152: Bracket-Support

Cat® Support Bracket (Auxiliary)

Brand: Cat

Product Images
391-0152: Bracket-Support
391-0152: Bracket-Support
391-0152: Bracket-Support
391-0152: Bracket-Support
391-0152: Bracket-Support

Cat® Support Bracket (Auxiliary)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 391-0152
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 391-0152

Units of Measure

USMetric
Material Description: Cast Iron
Overall Width (in): 3.33
Overall Height (in): 7.09
Material: Ductile (Spheroidal) Iron
Overall Length (in): 4.96
Overall Width (mm): 84.5
Overall Height (mm): 180
Overall Length (mm): 126
View More
Compatible Models for part number 391-0152

ARTICULATED TRUCK

730 EJECTOR 725 730C2 730 730C 735

LOAD HAUL DUMP

R1700

EJECTOR TRUCK

730C2 EJ 730C

MOTOR GRADER

18M3 16M3 14M-3 14M3 16 14 18 16GC

WHEEL LOADER

980 XE 980 982XE 982 980XE 980GC 980L 982 XE 982M 980M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert