Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeCabsOther Cab Components391-4779: Engine Hood Grill Surround
Home
CabsOther Cab Components
391-4779: Engine Hood Grill Surround
391-4779: Engine Hood Grill Surround

Cat® Grill Surround for the engine hood enhances the front-end aesthetics and protects the engine bay.

Brand: Cat

Product Images
391-4779: Engine Hood Grill Surround
391-4779: Engine Hood Grill Surround
391-4779: Engine Hood Grill Surround
391-4779: Engine Hood Grill Surround
391-4779: Engine Hood Grill Surround

Cat® Grill Surround for the engine hood enhances the front-end aesthetics and protects the engine bay.

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 391-4779
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 391-4779

Units of Measure

USMetric
Material: Polypropylene,Polyolefin Plastic,Alloy Zinc,Structural Steel
Color: Black
Overall Length (mm): 1,364
Overall Width (mm): 713
Overall Length (in): 53.70
Overall Width (in): 28.07
View More
Compatible Models for part number 391-4779

ARTICULATED TRUCK

730C2 725C 730 730C 725 725C2 735

EJECTOR TRUCK

730C2 EJ 730C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert