Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeGround Engaging ToolsGrader Cutting Edges & End BitsGrader Cutting Edges391-9457: Cutting Edge
Home
Ground Engaging ToolsGrader Cutting Edges & End BitsGrader Cutting Edges
391-9457: Cutting Edge
391-9457: Cutting Edge

Cutting Edge 16mm

Brand: Cat

Product Images
391-9457: Cutting Edge
391-9457: Cutting Edge
391-9457: Cutting Edge
391-9457: Cutting Edge
391-9457: Cutting Edge

Cutting Edge 16mm

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
4F-3654
4F-3654: 5/8-11 Thread 50.8mm Long Plow Bolt
Check Price
1F-7958
1F-7958: 1/2''-13 Hex Nut
Check Price
1A-1460
1A-1460: 1/2''-13 x 2'' Hex Head Bolt
Check Price
4K-0367
4K-0367: 5/8''-11 Hex Nut
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert