Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineCooling SystemRadiator & Components392-0478: Heater-Coolant
Home
EngineCooling SystemRadiator & Components
392-0478: Heater-Coolant
392-0478: Heater-Coolant

Cat® Coolant Heater (Jacket Water Heater)(120 V)

Brand: Cat

Product Images
392-0478: Heater-Coolant
392-0478: Heater-Coolant
392-0478: Heater-Coolant
392-0478: Heater-Coolant
392-0478: Heater-Coolant

Cat® Coolant Heater (Jacket Water Heater)(120 V)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
392-0478392-0478
238-8648238-8648
390-8412390-8412
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 392-0478
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 392-0478

Units of Measure

USMetric
Material Description: Steel
Overall Length (mm): 199.3
Overall Width (mm): 130.2
Overall Height (mm): 100.8
Overall Length (in): 7.8
Overall Width (in): 5.12
Overall Height (in): 3.97
Material: Carbon Steel
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 392-0478

GENERATOR SET

C7.1 GEN DG125 DG100 C6.6 DG200 C7.1 DG150 DG175

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert