Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits392-5434: GASKET (FS) KIT
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
392-5434: GASKET (FS) KIT
392-5434: GASKET (FS) KIT

Front Structure Kit

Brand: Cat

Product Images
392-5434: GASKET (FS) KIT
392-5434: GASKET (FS) KIT

Front Structure Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

101-0473: 1.6mm Thick Auxiliary Drive Adapter Gasket
101-0473: 1.6mm Thick Auxiliary Drive Adapter GasketQuantity: 1
1W-3900: Engine Front Housing Gasket
1W-3900: Engine Front Housing GasketQuantity: 1
4J-5477: 1.78 x 7.67mm 90A NBR O-Ring
4J-5477: 1.78 x 7.67mm 90A NBR O-RingQuantity: 2
2P-1692: 2.62 x 133.02mm 75A NBR O-Ring
2P-1692: 2.62 x 133.02mm 75A NBR O-RingQuantity: 1
2P-0220: 1.57mm Thick Water Pump Gasket
2P-0220: 1.57mm Thick Water Pump GasketQuantity: 1
6N-7887: 0.76mm Thick Engine Front Cover Gasket
6N-7887: 0.76mm Thick Engine Front Cover GasketQuantity: 1
175-7904: 3.53 x 126.59mm 75A NBR O-Ring
175-7904: 3.53 x 126.59mm 75A NBR O-RingQuantity: 1
6L-2609: 38.12mm Outer Diameter Oil Filler Cap Seal
6L-2609: 38.12mm Outer Diameter Oil Filler Cap SealQuantity: 1
175-7900: 3.53 x 98.02mm 75A NBR O-Ring
175-7900: 3.53 x 98.02mm 75A NBR O-RingQuantity: 1
362-8853: 63.37mm Internal Diameter Crankshaft
362-8853: 63.37mm Internal Diameter CrankshaftQuantity: 1
2P-2720: 1.2mm Rubber Two Bolt Gasket
2P-2720: 1.2mm Rubber Two Bolt GasketQuantity: 1
6V-6921: 16.76mm Inner Diameter O-Ring Seal
6V-6921: 16.76mm Inner Diameter O-Ring SealQuantity: 1
8N-0110: 0.8mm Thick Front Housing Plate Gasket
8N-0110: 0.8mm Thick Front Housing Plate GasketQuantity: 1
Showing 1 to 13 of 13
DescriptionSpecificationsCompatible Models
Specifications for part number 392-5434
Kit Contains: Gaskets, seals, washers
View More
Compatible Models for part number 392-5434

TRUCK ENGINE

3306C 3306B 3306

GENERATOR SET

3306B

WHEEL TRACTOR

657E 615C 627B 627E 615C II 637E

SOIL COMPACTOR

815B 815F

WHEEL DOZER

814B 814F

LANDFILL COMPACTOR

816B 816F

MOTOR GRADER

12H 12G 120G 160H NA 12H NA 14H NA 163H NA 140H 140G 140H NA 140H ES 143H 14G

TRACK SKIDDER

527 D5HTSK II

WHEEL LOADER

966F II 972G 950B/950E 950B 950F 936F 966D 966F G936 966G 970F 950F II

WHEEL SKIDDER

528 518C 528B 530B

TRACK-TYPE TRACTOR

D6H XL D7R D6H XR D7G D7H D8L D6H II D5H XL D5H D5E D6E SR D6C D6D D6R D6H

ENGINE - MACHINE

3304

GEN SET ENGINE

3304 3208 3304B 3306B

CHALLENGER

65C

ARTICULATED TRUCK

D250E D250B D400D D350D D30D D250E II D300E D300D

PIPELAYER

572G 571G 561H

INDUSTRIAL ENGINE

3304 3306 3306B

WHEEL SCRAPER

637E 637D 627G 627F 627B 627E 657E

FRONT SHOVEL

235C

GAS ENGINE

G3304

EXCAVATOR

229 330 L 330-A L 215D E300 350-A 225B 225D 330B L 330B LN E240 330-A 235B 235C EL300 330 LN 350-A L 330B 350 L

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert