Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain & Steering Kits392-6301: SPIDER & BRG KIT
Home
Upgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain & Steering Kits
392-6301: SPIDER & BRG KIT
392-6301: SPIDER & BRG KIT

Cat® Drive Shaft Spider and Bearing Kit

Brand: Cat

Product Images
392-6301: SPIDER & BRG KIT
392-6301: SPIDER & BRG KIT

Cat® Drive Shaft Spider and Bearing Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
392-6301392-6301
7W-23267W-2326
471-7003471-7003
View All Parts
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 392-6301

Units of Measure

USMetric
Overall Length (in): 4.19
Overall Length (mm): 106.3
Overall Width (in): 4.19
Outer Diameter (mm): 30.2
Overall Width (mm): 106.3
Outer Diameter (in): 1.2
Weight (kg): 0.1
Weight (lb): 0.2
Material: Steel,Carbon Steel
View More
Compatible Models for part number 392-6301

INDUSTRIAL LOADER

415F2 IL

BACKHOE LOADER

434 430 432 420XE 444F2 427F2 426 F2 414E 422F 442D 444 430D 442E 434E 422E 434F 440 438C 438D 416F2 450E 430E 430F 415 416 450 420F2 422F2 428F2 424D 426 416E 428F 428 416F 420D 432E 444F 420E 432F 424 432D 444E 420 416C 428D 416D 428E 428C 432F2 430F2 434F2 415F2 420F

WHEEL LOADER

908K 908M 908M OEM 907K 908 906K 907 906M 906

TELEHANDLER

TH3510D TH408D TH330B TH560B TH580B TH357D TH220B TH408 TH340B TH360B TH355B TH460B

COMPACT WHEEL LOADER

908M 914 910 906H2 908H2 906H 914K 906M 910K 910M 907H 907H2 907M 908H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert