Track Shoe (Super Extreme Service, Single Grouser, Trapezoidal)
Brand: Cat
Product Images
393-6356: SHOE-TRACK
Track Shoe (Super Extreme Service, Single Grouser, Trapezoidal)
Brand: Cat
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description:
Track shoes provide flotation and traction for the machine and protection for the link assembly.
Attributes:
Super extreme service track shoes provide approximately 25% more life than the extreme service in high wear applications.
Trapezoidal track shoes have a trapezoidal hole cut between the bolts to provide a place to relieve extrudable type packing material.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description:
Track shoes provide flotation and traction for the machine and protection for the link assembly.
Attributes:
Super extreme service track shoes provide approximately 25% more life than the extreme service in high wear applications.
Trapezoidal track shoes have a trapezoidal hole cut between the bolts to provide a place to relieve extrudable type packing material.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Shoe Width (mm): 710
Track Pitch (mm): 317.5
Bolt Size (in): 1 3/8
Material: Boron Steel
Track Pitch (in): 12.5
Joint Type: Regular
ARM: No
Offset: None
Shoe Width (in): 28
Track Bolt Thread: 1.375
Hole Type: Round
Number of Grousers: Single
Clipped: No
Track Stiffening System: None
Master Bolt Thread: None
Shoe Type: ES
Bolt Size (mm): 1 3/8
Units of MeasureUSMetric
Shoe Width (mm): 710
Track Pitch (mm): 317.5
Bolt Size (in): 1 3/8
View More
Compatible Models
Compatible Models
Track-Type Tractor
D11TD11
View More
Track-Type Tractor
D11TD11
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 393-6356
View Detailed Parts Diagrams
Add Your Equipment
Related parts
367-8463: 2 Joint Track Shoe
Check Price
310-5831: 810mm Single Grouser Extreme Service Track Shoe
Check Price
310-5827: SHOE TRACK
Check Price
310-5829: SHOE TRACK
Check Price
310-5823: Grouser Track Shoe
Check Price
582-7736: 710mm Wide Track Shoe
Check Price
599-9614: Heavy Duty Track Shoe
Check Price
589-2480: 810mm Wide Track Shoe
Check Price
589-2481: 915mm Wide Track Shoe
Check Price
393-6360: SHOE-TRACK
Check Price
310-5825: SHOE TRACK
Check Price
310-5839: SHOE TRACK
Check Price
602-6492: 915mm Width Track Shoes
Check Price
599-9607: 710mm Wide Track Shoe
Check Price
599-9608: 710mm Wide Track Shoe
Check Price
599-9610: 710mm Wide Track Shoe
Check Price
599-9616: 810mm Wide Track Shoe
Check Price
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 393-6356
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 393-6356
Description:
Track shoes provide flotation and traction for the machine and protection for the link assembly.
Attributes:
Super extreme service track shoes provide approximately 25% more life than the extreme service in high wear applications.
Trapezoidal track shoes have a trapezoidal hole cut between the bolts to provide a place to relieve extrudable type packing material.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.