Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUndercarriageTrack ComponentsTrack Shoes364-0851: 710mm Long Master Track Shoe
Home
UndercarriageTrack ComponentsTrack Shoes
364-0851: 710mm Long Master Track Shoe
364-0851: 710mm Long Master Track Shoe

Cat® Track Shoe Single Grouser, 710mm Wide, 1T Master Joint, ES, Square Hole

Brand: Cat

Product Images
364-0851: 710mm Long Master Track Shoe
364-0851: 710mm Long Master Track Shoe
364-0851: 710mm Long Master Track Shoe
364-0851: 710mm Long Master Track Shoe
364-0851: 710mm Long Master Track Shoe

Cat® Track Shoe Single Grouser, 710mm Wide, 1T Master Joint, ES, Square Hole

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
364-0851
This part:
364-0851: 710mm Long Master Track Shoe
Plate Thickness (in)

0.965

Shoe Width (in)

27.953

Bolt Hole Diameter (in)

1.447

Description

Cat® Track Shoe Single Grouser, 710mm Wide, 1T Master Joint, ES, Square Hole

599-4959
This part:
599-4959: Master Track Shoe
Bolt Size (in)

1-3/8

Shoe Width (in)

27.953

Track Pitch (in)

12.50

Description

Cat® Track Shoe Single Grouser, 710mm Wide, 1T Master Joint, SES, Square Hole

Related parts
599-9613
599-9613: 810mm Width Track Shoe
Check Price
599-9621
599-9621: 915mm Width Tractor Track Shoe
Check Price
356-5727
356-5727: 810mm Long Master Track Shoe
Check Price
356-5729
356-5729: Track Shoe
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert