Caterpillar
No Suggested Results

Add Equipment


Register

Caterpillar

Add Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Part number or name
BackHomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws393-7587: M8-1.25 X 34.5mm Hex Flange Head Bolt
BackHome
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
393-7587: M8-1.25 X 34.5mm Hex Flange Head Bolt
393-7587: M8-1.25 X 34.5mm Hex Flange Head Bolt
Product Images
393-7587: M8-1.25 X 34.5mm Hex Flange Head Bolt
393-7587: M8-1.25 X 34.5mm Hex Flange Head Bolt
393-7587: M8-1.25 X 34.5mm Hex Flange Head Bolt

Cat® Flange Head Bolt

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.

Need More Help? Contact Us

Find a DealerEmail
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.

Need More Help? Contact Us

Find a DealerEmail
Parts diagram for 393-7587
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 393-7587

Description:
Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
These bolts are used where a separate washer is not desirable.

Attributes:
• Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
• Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
• Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
• Coatings that meet special requirements for different applications (RoHS compliant).

Application:
Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 393-7587

Units of Measure

USMetric

Bolt Type: Hex Flange Head

Coating: Phosphate & Oil

Flange Type: Not specified

Flange Diameter (mm): 16

Flange Diameter (in): 0.63

Grip Length (mm): 99999.99

Grip Length (in): 3937.008

Material Description: Not specified

Material: Steel,Carbon Steel

Thread Size (dia x pitch) (mm): M8 x 1.25mm

Hand of Thread: RH

Locking Feature: None

View More
Compatible Models for part number 393-7587

COMPACT TRACK LOADER

259D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert