Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUndercarriageGuards394-4592: 15.5mm Thick Wear Strip
Home
UndercarriageGuards
394-4592: 15.5mm Thick Wear Strip
394-4592: 15.5mm Thick Wear Strip

Cat® Strip-Wear

Brand: Cat

Product Images
394-4592: 15.5mm Thick Wear Strip
394-4592: 15.5mm Thick Wear Strip
394-4592: 15.5mm Thick Wear Strip
394-4592: 15.5mm Thick Wear Strip
394-4592: 15.5mm Thick Wear Strip

Cat® Strip-Wear

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
394-4592394-4592
394-4590394-4590
361-3049361-3049
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 394-4592
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 394-4592
Height (mm): 15.5
Material: Structural Steel
Undercarriage Width (mm): 25
Length (mm): 520
View More
Compatible Models for part number 394-4592

TRACK-TYPE TRACTOR

D3K XL D3K2 XL D4K LGP D4K2 LGP D2 D3K LGP D4K2 XL D1 D4K XL D3K2 LGP

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert