Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsMaintenance395-0219: Ventilation Reduction & DPF Kit
Home
Upgrade & Repair KitsRepair & Service KitsMaintenance
395-0219: Ventilation Reduction & DPF Kit
395-0219: Ventilation Reduction & DPF Kit

Upgrade - Ventilation Reduction & Flow Thru Diesel Particulate Filter Upgrade Kit for AD55B/60 Underground Articulated Trucks. See PEJJ0352 and REHS5915 at publications.cat.com

Brand: Cat

Product Images
395-0219: Ventilation Reduction & DPF Kit
395-0219: Ventilation Reduction & DPF Kit

Upgrade - Ventilation Reduction & Flow Thru Diesel Particulate Filter Upgrade Kit for AD55B/60 Underground Articulated Trucks. See PEJJ0352 and REHS5915 at publications.cat.com

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 395-0219

Units of Measure

USMetric
Width (mm): 1,041.40
Height (mm): 1,098.55
Length (in): 57.5
Length (mm): 1,460.50
Height (in): 43.25
View More
Compatible Models for part number 395-0219

UNDERGROUND ART TRUCK

AD55B AD60

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert