Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
Home395-0345: ENGINE AR-CO
Home395-0345: ENGINE AR-CO
395-0345: ENGINE AR-CO

Complete Engine

Brand: Cat

fallback-image
395-0345: ENGINE AR-CO

Complete Engine

Brand: Cat

Warranty Information
Return Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
20R-4509
20R-4509 : Cat® C9.3 Reman Long Block
Check Price
20R-5367
20R-5367 : Cat® C9 Reman Engine
Check Price
Load More
Compare Alternate Parts
395-0345
This part:
395-0345: ENGINE AR-CO
Length (in)

61.75

Height (in)

43.75

Description

Complete Engine

20R-4509
This part:
20R-4509: Cat® C9.3 Reman Long Block

Description

Cat C9.3 Reman Long Block (9.3L) (Tier 4)

20R-5367
This part:
20R-5367: Cat® C9 Reman Engine

Description

Cat C9 Reman Engine (9.3L) (DI-T) (ATAAC) (MEUI) (Tier 4)

20R-2861
This part:
20R-2861: Cat® C9 Reman Short Block

Description

Cat C9 Reman Short Block (9.3L) (Tier 4)

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert