This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: A basic flexible pump coupling is a mechanical device that connects two rotating shafts to transmit torque and power between them. The coupling consists of two hubs, one attached to each shaft, and a flexible element that connects the two hubs. The flexible element is usually made of rubber, elastomers, or a combination of materials that can absorb shock and vibration, allowing the two shafts to rotate at different angles and speeds without causing damage to the machinery.
Attributes: • Flexibility to accommodate misalignment. • Simple design makes them easy to manufacture and install and also reduces the risk of failure due to wear or damage. • It dampens vibrations and absorbs shock loads that can occur during operation. • Made from high-quality materials, which ensures durability and long life.
Applications: A Basic Flexible Coupling is used to transmit power from one rotating shaft to another. It is extensively used in Cat 336, 336D, 336E, 336F, 340D, and 340F Excavators.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: A basic flexible pump coupling is a mechanical device that connects two rotating shafts to transmit torque and power between them. The coupling consists of two hubs, one attached to each shaft, and a flexible element that connects the two hubs. The flexible element is usually made of rubber, elastomers, or a combination of materials that can absorb shock and vibration, allowing the two shafts to rotate at different angles and speeds without causing damage to the machinery.
Attributes: • Flexibility to accommodate misalignment. • Simple design makes them easy to manufacture and install and also reduces the risk of failure due to wear or damage. • It dampens vibrations and absorbs shock loads that can occur during operation. • Made from high-quality materials, which ensures durability and long life.
Applications: A Basic Flexible Coupling is used to transmit power from one rotating shaft to another. It is extensively used in Cat 336, 336D, 336E, 336F, 340D, and 340F Excavators.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Steel,Carbon Steel
Outer Diameter (in): 13.87
Outer Diameter (mm): 352.2
Overall Width (in): 2.69
Overall Width (mm): 68.38
Weight (kg): 18.6
Weight (lb): 2.21
Units of MeasureUSMetric
Material: Steel,Carbon Steel
Outer Diameter (in): 13.87
Outer Diameter (mm): 352.2
View More
Compatible Models
Compatible Models
Excavator
336D2336F LN XE336F L XE336D2 GC340F336E LH336D2 L336D2 L XE336F LN340F L UHD336F LNXE336D2 XE336D2 LXE340D2 L336F L336F XE340F L LRE336E H336F
Mobile Hyd Power Unit
336F336FMHPU
View More
Excavator
336D2336F LN XE336F L XE336D2 GC340F336E LH336D2 L336D2 L XE336F LN340F L UHD336F LNXE336D2 XE336D2 LXE340D2 L336F L336F XE340F L LRE336E H336F
Warranty Information
Return Policy
Parts diagram for 396-4439
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 396-4439
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 396-4439
Description: A basic flexible pump coupling is a mechanical device that connects two rotating shafts to transmit torque and power between them. The coupling consists of two hubs, one attached to each shaft, and a flexible element that connects the two hubs. The flexible element is usually made of rubber, elastomers, or a combination of materials that can absorb shock and vibration, allowing the two shafts to rotate at different angles and speeds without causing damage to the machinery.
Attributes: • Flexibility to accommodate misalignment. • Simple design makes them easy to manufacture and install and also reduces the risk of failure due to wear or damage. • It dampens vibrations and absorbs shock loads that can occur during operation. • Made from high-quality materials, which ensures durability and long life.
Applications: A Basic Flexible Coupling is used to transmit power from one rotating shaft to another. It is extensively used in Cat 336, 336D, 336E, 336F, 340D, and 340F Excavators.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 396-4439
Units of Measure
USMetric
Material: Steel,Carbon Steel
Outer Diameter (in): 13.87
Outer Diameter (mm): 352.2
Overall Width (in): 2.69
Overall Width (mm): 68.38
Weight (kg): 18.6
Weight (lb): 2.21
View More
Compatible Models for part number 396-4439
EXCAVATOR
336D2 336F LN XE 336F L XE 336D2 GC 340F 336E LH 336D2 L 336D2 L XE 336F LN 340F L UHD 336F LNXE 336D2 XE 336D2 LXE 340D2 L 336F L 336F XE 340F L LRE 336E H 336F