Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeAttachmentsBuckets - Mini Hydraulic Excavator (0 - 10T)396-9307: 600 mm (24 in), 76 L (2.7 ft3), Pin On, Bolt-On Teeth
Home
AttachmentsBuckets - Mini Hydraulic Excavator (0 - 10T)
396-9307: 600 mm (24 in), 76 L (2.7 ft3), Pin On, Bolt-On Teeth
396-9307: 600 mm (24 in), 76 L (2.7 ft3), Pin On, Bolt-On Teeth

These buckets are ideal for digging in soft to moderate ground.

Brand: Cat

Product Images
396-9307: 600 mm (24 in), 76 L (2.7 ft3), Pin On, Bolt-On Teeth
396-9307: 600 mm (24 in), 76 L (2.7 ft3), Pin On, Bolt-On Teeth
396-9307: 600 mm (24 in), 76 L (2.7 ft3), Pin On, Bolt-On Teeth
396-9307: 600 mm (24 in), 76 L (2.7 ft3), Pin On, Bolt-On Teeth
396-9307: 600 mm (24 in), 76 L (2.7 ft3), Pin On, Bolt-On Teeth
396-9307: 600 mm (24 in), 76 L (2.7 ft3), Pin On, Bolt-On Teeth
396-9307: 600 mm (24 in), 76 L (2.7 ft3), Pin On, Bolt-On Teeth
396-9307: 600 mm (24 in), 76 L (2.7 ft3), Pin On, Bolt-On Teeth
396-9307: 600 mm (24 in), 76 L (2.7 ft3), Pin On, Bolt-On Teeth

These buckets are ideal for digging in soft to moderate ground.

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 396-9307
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 396-9307

Units of Measure

USMetric
Width: 600 mm
Width: 23.6 in
Capacity: 76.19 l
Capacity: 2.7 ft³
Weight: 142.6 lb
Weight: 64.69 kg
Base Edge Thickness: 16 mm
Base Edge Thickness: 0.6 in
Tip Radius: 591 mm
Tip Radius: 23.3 in
Interface Type: Pin On
View More
Compatible Models for part number 396-9307

MINI HYD EXCAVATOR

302.2D 302.7D 302.4D

View More
Compare Alternate Parts
396-9307
This part:
396-9307: 600 mm (24 in), 76 L (2.7 ft3), Pin On, Bolt-On Teeth
Width

23.6 in

Capacity

2.7 ft³

Weight

142.6 lb

Description

These buckets are ideal for digging in soft to moderate ground.

153-7881-B
This part:
153-7881-B: Tooth Gp Bundle (Qty 4)(50mm Bolt Hole Spacing)

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert