Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeElectrical & ElectronicsBasic ComponentsCircuit Breakers & Fuses398-1982: Fuse Assembly
Home
Electrical & ElectronicsBasic ComponentsCircuit Breakers & Fuses
398-1982: Fuse Assembly
398-1982: Fuse Assembly

Cat® Fuse Assembly (Engine Wiring Group)

Brand: Cat

fallback-image
398-1982: Fuse Assembly

Cat® Fuse Assembly (Engine Wiring Group)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
398-1982398-1982
442-5211442-5211
475-6473475-6473
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 398-1982
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 398-1982

Units of Measure

USMetric
Overall Length (mm): 48.26
Overall Length (in): 1.9
Overall Width (mm): 40.64
Overall Width (in): 1.6
Overall Height (mm): 96.52
Overall Height (in): 3.8
Operating Temperature: -40°C to +85°C
Material: Thermoplastic Polyolefin,Polyolefin Plastic
Weight (kg): 0.8
Weight (lb): 1.76
View More
Compatible Models for part number 398-1982

TELEHANDLER

TL1255C TL642C TL1055C TL943C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert