Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUndercarriageTrack ComponentsTrack Shoes398-5278: 610mm Long Master Track Shoe
Home
UndercarriageTrack ComponentsTrack Shoes
398-5278: 610mm Long Master Track Shoe
398-5278: 610mm Long Master Track Shoe

Cat® Track Shoe Single Grouser, 610mm Wide, 1T Master Joint, ES, Clipped, Square Hole

Brand: Cat

Product Images
398-5278: 610mm Long Master Track Shoe
398-5278: 610mm Long Master Track Shoe
398-5278: 610mm Long Master Track Shoe
398-5278: 610mm Long Master Track Shoe
398-5278: 610mm Long Master Track Shoe

Cat® Track Shoe Single Grouser, 610mm Wide, 1T Master Joint, ES, Clipped, Square Hole

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
398-5278398-5278
539-4754539-4754
7T-07247T-0724
View All Parts
Compare Alternate Parts
398-5278
This part:
398-5278: 610mm Long Master Track Shoe
Track Pitch (in)

10.25

Shoe Width (in)

24

Description

Cat® Track Shoe Single Grouser, 610mm Wide, 1T Master Joint, ES, Clipped, Square Hole

398-8315
This part:
398-8315: 610mm Long Master Track Shoe
Bolt Size (in)

1 1/8

Track Pitch (in)

10.25

Description

Cat® Track Shoe Single Grouser, 610mm Wide, 1T Master Joint, SES, Clipped, Square Hole

Related parts
398-5288
398-5288: Track Shoe
Check Price
398-8317
398-8317: 710mm Long Master Track Shoe
Check Price
398-5280
398-5280: 710mm Long Master Track Shoe
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert