Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsIrregular Plates398-9417: Tire Scraper Mounting Bracket
Home
Hardware, Seals, & ConsumablesBars, Plates, & Angle BracketsIrregular Plates
398-9417: Tire Scraper Mounting Bracket
398-9417: Tire Scraper Mounting Bracket

Cat® Tire Scraper Mounting Bracket with M12 Weld Nut , L X W X H: 250 X 122 X 61 mm

Brand: Cat

Product Images
398-9417: Tire Scraper Mounting Bracket
398-9417: Tire Scraper Mounting Bracket
398-9417: Tire Scraper Mounting Bracket
398-9417: Tire Scraper Mounting Bracket
398-9417: Tire Scraper Mounting Bracket

Cat® Tire Scraper Mounting Bracket with M12 Weld Nut , L X W X H: 250 X 122 X 61 mm

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 398-9417
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 398-9417

Units of Measure

USMetric
Material: Steel,Alloy Mixed: Metal,Structural Steel
Length (mm): 250
Width (mm): 122
Height (mm): 61
Material Thickness (mm): 6
Hole Size (mm): 12.5 (2X)
Thread Size (mm): M12
Length (in): 9.8
Width (in): 4.8
Height (in): 2.4
Material Thickness (in): 0.24
Hole Size (in): 0.49 (2X)
View More
Compatible Models for part number 398-9417

PNEUMATIC COMPACTOR

CW34 CW-34

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert