Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeDrivetrainTorque Converters & ComponentsTorque Converter Components398-9608: Stator-Converter
Home
DrivetrainTorque Converters & ComponentsTorque Converter Components
398-9608: Stator-Converter
398-9608: Stator-Converter

Cat® Converter Stator (E4000-B)

Brand: Cat

Product Images
398-9608: Stator-Converter
398-9608: Stator-Converter
398-9608: Stator-Converter
398-9608: Stator-Converter
398-9608: Stator-Converter

Cat® Converter Stator (E4000-B)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 398-9608
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 398-9608

Units of Measure

USMetric
Material Description: Cast Aluminum
Outside Diameter (mm): 266.7
Inside Diameter (mm): 127.73
Length (mm): 85.5
Outside Diameter (in): 10.500
Inside Diameter (in): 5.028
Length (in): 3.366
Material: Alloy Aluminum
View More
Compatible Models for part number 398-9608

TRACK-TYPE TRACTOR

D8T D8

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert