Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins399-7025: 15.86mm Diameter Hollow Pin
Home
Hardware, Seals, & ConsumablesHardwarePinsOther Pins
399-7025: 15.86mm Diameter Hollow Pin
399-7025: 15.86mm Diameter Hollow Pin

Cat® 15.862mm Diameter Steel Hollow Pin used in Hydraulic Hand Control

Brand: Cat

Product Images
399-7025: 15.86mm Diameter Hollow Pin
399-7025: 15.86mm Diameter Hollow Pin
399-7025: 15.86mm Diameter Hollow Pin
399-7025: 15.86mm Diameter Hollow Pin
399-7025: 15.86mm Diameter Hollow Pin

Cat® 15.862mm Diameter Steel Hollow Pin used in Hydraulic Hand Control

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 399-7025
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 399-7025

Units of Measure

USMetric
Diameter (in): 0.624
Diameter (mm): 15.86
Material: Carbon Steel,Alloy Nickel
Pin Length (mm): 29.3
View More
Compatible Models for part number 399-7025

BACKHOE LOADER

416E 428F 416F 422F 434E 422E 434F 420F 430F 428E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert