To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsGaskets399-8110: Motor Housing Gasket
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsGaskets399-8110: Motor Housing Gasket
399-8110: Motor Housing Gasket
Cat® 1mm Thick Motor Housing Gasket
Brand: Cat
Product Images
399-8110: Motor Housing Gasket
Cat® 1mm Thick Motor Housing Gasket
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: A Motor Housing Gasket is a seal that fills the space between two or more mating surfaces, generally used to prevent leakage from or into the joined objects while under compression. Gaskets are designed using the right combination of material and profile to deliver performance and application.
Attributes: • Provided with 4 mounting holes to fit the fastener size M6. • Manufactured with Bead Material of Polyurethane 90 Shore A Hardness. • Manufactured to precise specifications and are built for durability, reliability, and productivity. • Designed to withstand high temperatures and pressures, allowing them to maintain their sealing ability.
Applications: A Motor Housing Gasket is used in between the motor housing and the Thermostatic valve in the Electric motor, also used in applications where anti-vibration, packaging, noise, and sound reduction are required. Widely used in Cat Articulated Dump Trucks, Asphalt Pavers, Cold Planers, Drills, Earthmoving Compactors, Engine - Generator Sets, Engine - Industrial, Excavators, Forest Products, Material Handlers, Motor Graders, OEM Solutions, Off-highway Trucks, Petroleum Products, Pipelayers, Renewable Energy, Retrofit Aftertreatment, Road Reclaimer, Track-type Loader, Track-type Tractor, Underground Articulated Truck, Wheel Dozer, Wheel Tractor-scraper, Wheel-type Loader, Wheel-type Skidder, Wheeled Excavator.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Description: A Motor Housing Gasket is a seal that fills the space between two or more mating surfaces, generally used to prevent leakage from or into the joined objects while under compression. Gaskets are designed using the right combination of material and profile to deliver performance and application.
Attributes: • Provided with 4 mounting holes to fit the fastener size M6. • Manufactured with Bead Material of Polyurethane 90 Shore A Hardness. • Manufactured to precise specifications and are built for durability, reliability, and productivity. • Designed to withstand high temperatures and pressures, allowing them to maintain their sealing ability.
Applications: A Motor Housing Gasket is used in between the motor housing and the Thermostatic valve in the Electric motor, also used in applications where anti-vibration, packaging, noise, and sound reduction are required. Widely used in Cat Articulated Dump Trucks, Asphalt Pavers, Cold Planers, Drills, Earthmoving Compactors, Engine - Generator Sets, Engine - Industrial, Excavators, Forest Products, Material Handlers, Motor Graders, OEM Solutions, Off-highway Trucks, Petroleum Products, Pipelayers, Renewable Energy, Retrofit Aftertreatment, Road Reclaimer, Track-type Loader, Track-type Tractor, Underground Articulated Truck, Wheel Dozer, Wheel Tractor-scraper, Wheel-type Loader, Wheel-type Skidder, Wheeled Excavator.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Description: A Motor Housing Gasket is a seal that fills the space between two or more mating surfaces, generally used to prevent leakage from or into the joined objects while under compression. Gaskets are designed using the right combination of material and profile to deliver performance and application.
Attributes: • Provided with 4 mounting holes to fit the fastener size M6. • Manufactured with Bead Material of Polyurethane 90 Shore A Hardness. • Manufactured to precise specifications and are built for durability, reliability, and productivity. • Designed to withstand high temperatures and pressures, allowing them to maintain their sealing ability.
Applications: A Motor Housing Gasket is used in between the motor housing and the Thermostatic valve in the Electric motor, also used in applications where anti-vibration, packaging, noise, and sound reduction are required. Widely used in Cat Articulated Dump Trucks, Asphalt Pavers, Cold Planers, Drills, Earthmoving Compactors, Engine - Generator Sets, Engine - Industrial, Excavators, Forest Products, Material Handlers, Motor Graders, OEM Solutions, Off-highway Trucks, Petroleum Products, Pipelayers, Renewable Energy, Retrofit Aftertreatment, Road Reclaimer, Track-type Loader, Track-type Tractor, Underground Articulated Truck, Wheel Dozer, Wheel Tractor-scraper, Wheel-type Loader, Wheel-type Skidder, Wheeled Excavator.
View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 399-8110
Units of Measure
USMetric
Length (in): 4.65
Hole Size (in): 0.27 (4X)
Hole Size (mm): 7.00 (4X)
Length (mm): 118
Thickness (in): 0.04
Material: NBR,Rubber Gasket Gasket
Thickness (mm): 1
Weight (kg): 0.004
Style: Beaded
Weight (lb): 0.01
Width (in): 4.65
Type: Square-Rectangular
Width (mm): 118
View More
Compatible Models for part number 399-8110
GENERATOR SET
C175-16 C175-20
MARINE ENGINE
C175-16
INDUSTRIAL ENGINE
C175-16
ENGINE
C175-16
TRUCK
795F XQ 793F AC 793F CMD 797F 797 793F 795F AC 794 AC 793F OEM 797B 793F XQ
PETROLEUM ENGINE
C175-16
LOCOMOTIVE ENGINE
C175-16 C175-20
OFF HIGHWAY TRUCK
793 798 794 AC 796 AC 793F 798 AC
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.