Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home3E-4206: U-Cup Rod Seal
Home3E-4206: U-Cup Rod Seal
3E-4206: U-Cup Rod Seal

Seal Shape: Type D

Brand: Cat

Product Images
3E-4206: U-Cup Rod Seal
3E-4206: U-Cup Rod Seal

Seal Shape: Type D

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Designed to replace Chevron Packing which Caterpillar no longer uses. These assemblies combine U-Cup Rod Seals with spacers to fill the original Chevron Packing grooves. Both U-Cup Seal Assemblies and Chevron Packing meet the same functional sealing specifications.

Designed to replace Chevron Packing which Caterpillar no longer uses. These assemblies combine U-Cup Rod Seals with spacers to fill the original Chevron Packing grooves. Both U-Cup Seal Assemblies and Chevron Packing meet the same functional sealing specifications.

Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter - B (+ 0.002inch, -0.000inch) (in): 5.00
Material: URE
Width - A (+ 0.015inch, -0.000inch) (in): 0.62
Cross Section (in): 0.25
Outside Diameter - B (+ 0.002inch, -0.000inch) (mm): 127.00
Inside Diameter (mm): 114.25
Seal Shape: Type D
Cross Section (mm): 6.35
Width - A (+ 0.015inch, -0.000inch) (mm): 15.72
Inside Diameter (in): 4.50
Units of MeasureUSMetric
Outside Diameter - B (+ 0.002inch, -0.000inch) (in): 5.00
Material: URE
Width - A (+ 0.015inch, -0.000inch) (in): 0.62
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 3E-4206
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 3E-4206

Designed to replace Chevron Packing which Caterpillar no longer uses. These assemblies combine U-Cup Rod Seals with spacers to fill the original Chevron Packing grooves. Both U-Cup Seal Assemblies and Chevron Packing meet the same functional sealing specifications.

View More
Specifications for part number 3E-4206

Units of Measure

USMetric
Outside Diameter - B (+ 0.002inch, -0.000inch) (in): 5.00
Material: URE
Width - A (+ 0.015inch, -0.000inch) (in): 0.62
Cross Section (in): 0.25
Outside Diameter - B (+ 0.002inch, -0.000inch) (mm): 127.00
Inside Diameter (mm): 114.25
Seal Shape: Type D
Cross Section (mm): 6.35
Width - A (+ 0.015inch, -0.000inch) (mm): 15.72
Inside Diameter (in): 4.50
View More
Compatible Models for part number 3E-4206

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert