Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home3E-4243: Piston Seal
Home3E-4243: Piston Seal
3E-4243: Piston Seal

Type 2

Brand: Cat

Product Images
3E-4243: Piston Seal
3E-4243: Piston Seal

Type 2

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

A two-piece seal, consisting of a piston ring and an expander, which prevents oil transfer between the rod end of the cylinder and the cap end. The piston seal is usually made of Teflon, with nylon available for pressure greater than 3000 psi (20,670 kpa). The various shaped expanders are nitrile.

A two-piece seal, consisting of a piston ring and an expander, which prevents oil transfer between the rod end of the cylinder and the cap end. The piston seal is usually made of Teflon, with nylon available for pressure greater than 3000 psi (20,670 kpa). The various shaped expanders are nitrile.

Specifications
Specifications
Units of MeasureUSMetric
Groove Width - A (+/- 0.002inch) (in): 0.08
Groove Diameter - B (+/- 0.0762 mm) (mm): 12.45
Bore Diameter (in): 0.75
Bore Diameter (mm): 19.05
Seal Shape: Type 2
Groove Diameter - B (+/- 0.003inch) (in): 0.49
Groove Width - A (+/- 0.0508 mm) (mm): 2.11
Units of MeasureUSMetric
Groove Width - A (+/- 0.002inch) (in): 0.08
Groove Diameter - B (+/- 0.0762 mm) (mm): 12.45
Bore Diameter (in): 0.75
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert