To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals3E-6648: CM SEAL
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals3E-6648: CM SEAL
3E-6648: CM SEAL
Seal
Brand: Cat
Product Images
3E-6648: CM SEAL
Seal
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: Bulk seals are typically used to seal enclosures, and may also be used for sound deadening, vibration isolation, cushioning or thermal insulation.
They may require installation with adhesive, be clipped in place, pressed into a groove or installed with a zipper tool. Many are sold by unit of length.
Attributes: Cat® Bulk Seals are made of materials that match the specific temperature, chemical resistance and UV exposure requirements of the application. Seal dimensions, geometry and attachment method are designed in conjunction with the surrounding structures, to provide long-lasting sealing performance.
Protect your investment with Genuine Cat Seals.
Applications: Bulk seals are generally used to seal enclosures, like windows, covers and cab enclosures.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Bulk seals are typically used to seal enclosures, and may also be used for sound deadening, vibration isolation, cushioning or thermal insulation.
They may require installation with adhesive, be clipped in place, pressed into a groove or installed with a zipper tool. Many are sold by unit of length.
Attributes: Cat® Bulk Seals are made of materials that match the specific temperature, chemical resistance and UV exposure requirements of the application. Seal dimensions, geometry and attachment method are designed in conjunction with the surrounding structures, to provide long-lasting sealing performance.
Protect your investment with Genuine Cat Seals.
Applications: Bulk seals are generally used to seal enclosures, like windows, covers and cab enclosures.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Overall Height (in): 5.16
Material: Rubber
Overall Width (mm): 270
Overall Height (mm): 131
Design Type: Simple D-Profile
Units of MeasureUSMetric
Overall Height (in): 5.16
Material: Rubber
Overall Width (mm): 270
View More
Compatible Models
Compatible Models
Mini Hyd Excavator
307B
Excavator
330-A320-A322-A325-A325 LN330 L312-A315-A L320 L311-A320N322 L330-A L325-A LN325 L325-A L320-A L325-A FM L307-A315-A322-A L330-A L320-A N
View More
Mini Hyd Excavator
307B
Warranty Information
Return Policy
Parts diagram for 3E-6648
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 3E-6648
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 3E-6648
Description: Bulk seals are typically used to seal enclosures, and may also be used for sound deadening, vibration isolation, cushioning or thermal insulation.
They may require installation with adhesive, be clipped in place, pressed into a groove or installed with a zipper tool. Many are sold by unit of length.
Attributes: Cat® Bulk Seals are made of materials that match the specific temperature, chemical resistance and UV exposure requirements of the application. Seal dimensions, geometry and attachment method are designed in conjunction with the surrounding structures, to provide long-lasting sealing performance.
Protect your investment with Genuine Cat Seals.
Applications: Bulk seals are generally used to seal enclosures, like windows, covers and cab enclosures.
View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 3E-6648
Units of Measure
USMetric
Overall Height (in): 5.16
Material: Rubber
Overall Width (mm): 270
Overall Height (mm): 131
Design Type: Simple D-Profile
View More
Compatible Models for part number 3E-6648
MINI HYD EXCAVATOR
307B
EXCAVATOR
330-A 320-A 322-A 325-A 325 LN 330 L 312-A 315-A L 320 L 311-A 320N 322 L 330-A L 325-A LN 325 L 325-A L 320-A L 325-A FM L 307-A 315-A 322-A L 330-A L 320-A N