Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings3E-6738: 3 x 49.5mm 70A NBR O-Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
3E-6738: 3 x 49.5mm 70A NBR O-Ring
3E-6738: 3 x 49.5mm 70A NBR O-Ring

O-Ring

Brand: Cat

Product Images
3E-6738: 3 x 49.5mm 70A NBR O-Ring
3E-6738: 3 x 49.5mm 70A NBR O-Ring
3E-6738: 3 x 49.5mm 70A NBR O-Ring
3E-6738: 3 x 49.5mm 70A NBR O-Ring
3E-6738: 3 x 49.5mm 70A NBR O-Ring

O-Ring

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 3E-6738
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 3E-6738

Units of Measure

USMetric
Cross Section Diameter (mm): 3
Cross Section Diameter (in): 0.118
Inside Diameter (mm): 49.5
Inside Diameter (in): 1.949
Material: Rubber,NBR (70)
Polymer: NBR (Nitrile butadiene)
Material Hardness: 70A
Compatible With: Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Hydrocarbon fuels; Petroleum base lubricants; Silicone oils and greases; Water, water base engine coolants
View More
Compatible Models for part number 3E-6738

TELEHANDLER

TH355B TH220B TH330B TH560B TH340B TH350B TH580B TH360B TH460B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert