Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeElectrical & ElectronicsCab Displays & GaugesCab Gauges3E-7236: Temperature Indicator
Home
Electrical & ElectronicsCab Displays & GaugesCab Gauges
3E-7236: Temperature Indicator
3E-7236: Temperature Indicator

Cat® Manifold Air Temperature Indicator

Brand: Cat

Product Images
3E-7236: Temperature Indicator
3E-7236: Temperature Indicator
3E-7236: Temperature Indicator
3E-7236: Temperature Indicator
3E-7236: Temperature Indicator

Cat® Manifold Air Temperature Indicator

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat components make certain that your equipment is operating at an optimal level. Cat indicators provide machine operators a visual display indicating the status of many important Cat heavy equipment systems.

Attributes:
• Temperature gauge and sensor
• Includes sender housing
• Not vented
• Inch mounting hardware
• Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment.

Application:
Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Benzene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat components make certain that your equipment is operating at an optimal level. Cat indicators provide machine operators a visual display indicating the status of many important Cat heavy equipment systems.

Attributes:
• Temperature gauge and sensor
• Includes sender housing
• Not vented
• Inch mounting hardware
• Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment.

Application:
Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Benzene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (mm): 79.4
Overall Depth (mm): 65
Wire Length (mm): 3352.8
Temperature (°C): 0 - 70 (Range)
Outside Diameter (in): 3.125
Overall Depth (in): 2.55
Thread Size (in): 10-32 and 5/8-18 (Mounting), 1/2-14 NPT (Sensor)
Wire Length (in): 132
Temperature (°F): 32 - 160 (Range)
Material: Carbon Steel,Other Mixed: Metal-Nonmetal
Units of MeasureUSMetric
Outside Diameter (mm): 79.4
Overall Depth (mm): 65
Wire Length (mm): 3352.8
View More
Compatible Models
Compatible Models
Generator
SR4B
Gen Set Engine
G3508G3516G3512
Generator Set
G3508G3516G3516BG3512
Gas Engine
G3508G3512G3516
View More
Generator
SR4B
Warranty Information
Return Policy
Parts diagram for 3E-7236
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
3E-72363E-7236
4W-26834W-2683
4W-05064W-0506
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 3E-7236
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 3E-7236

Description:
Cat components make certain that your equipment is operating at an optimal level. Cat indicators provide machine operators a visual display indicating the status of many important Cat heavy equipment systems.

Attributes:
• Temperature gauge and sensor
• Includes sender housing
• Not vented
• Inch mounting hardware
• Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment.

Application:
Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Benzene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 3E-7236

Units of Measure

USMetric
Outside Diameter (mm): 79.4
Overall Depth (mm): 65
Wire Length (mm): 3352.8
Temperature (°C): 0 - 70 (Range)
Outside Diameter (in): 3.125
Overall Depth (in): 2.55
Thread Size (in): 10-32 and 5/8-18 (Mounting), 1/2-14 NPT (Sensor)
Wire Length (in): 132
Temperature (°F): 32 - 160 (Range)
Material: Carbon Steel,Other Mixed: Metal-Nonmetal
View More
Compatible Models for part number 3E-7236

GENERATOR

SR4B

GEN SET ENGINE

G3508 G3516 G3512

GENERATOR SET

G3508 G3516 G3516B G3512

GAS ENGINE

G3508 G3512 G3516

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert