Cat® Illuminated switch for Signal and Control Panels
Brand: Cat
Product Images
3E-8767: 24V Illuminated Switch
Cat® Illuminated switch for Signal and Control Panels
Brand: Cat
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: Rocker switches are simple electrical switches that feature a rocking mechanism to connect or disconnect an electrical circuit. Cat components make certain that your equipment is operating at an optimal level.
Attributes: • Sealed two position rocker switch • LED illumination • 8 terminal blade connection • Panel Cutout: 47.24 X 24.46 mm (1.86 X 0.96 in) • Heavy duty construction • Easily operated • High precision for consistent performance • Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Rocker switches are simple electrical switches that feature a rocking mechanism to connect or disconnect an electrical circuit. Cat components make certain that your equipment is operating at an optimal level.
Attributes: • Sealed two position rocker switch • LED illumination • 8 terminal blade connection • Panel Cutout: 47.24 X 24.46 mm (1.86 X 0.96 in) • Heavy duty construction • Easily operated • High precision for consistent performance • Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (mm): 52.1
Width (mm): 26.7
Height (mm): 50.8
Temperature (°C): -40° to 85°
Length (in): 2.05
Width (in): 1.05
Height (in): 2.00
Temperature (°F): -40° to 185°
Material: Polyamide Plastic
Units of MeasureUSMetric
Length (mm): 52.1
Width (mm): 26.7
Height (mm): 50.8
View More
Compatible Models
Compatible Models
Underground Art Truck
AD45AE40AD40
Load Haul Dump
R1700GR1600GR1300R1600
View More
Underground Art Truck
AD45AE40AD40
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 3E-8767
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 3E-8767
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 3E-8767
Description: Rocker switches are simple electrical switches that feature a rocking mechanism to connect or disconnect an electrical circuit. Cat components make certain that your equipment is operating at an optimal level.
Attributes: • Sealed two position rocker switch • LED illumination • 8 terminal blade connection • Panel Cutout: 47.24 X 24.46 mm (1.86 X 0.96 in) • Heavy duty construction • Easily operated • High precision for consistent performance • Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 3E-8767
Units of Measure
USMetric
Length (mm): 52.1
Width (mm): 26.7
Height (mm): 50.8
Temperature (°C): -40° to 85°
Length (in): 2.05
Width (in): 1.05
Height (in): 2.00
Temperature (°F): -40° to 185°
Material: Polyamide Plastic
View More
Compatible Models for part number 3E-8767
UNDERGROUND ART TRUCK
AD45 AE40 AD40
LOAD HAUL DUMP
R1700G R1600G R1300 R1600
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.