To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches3E-8793: Actuator For Instrument Panel And Air Conditioner
Home
Electrical & ElectronicsSensors & SwitchesOther Sensors & Switches3E-8793: Actuator For Instrument Panel And Air Conditioner
3E-8793: Actuator For Instrument Panel And Air Conditioner
Cat® Actuator-Rocker
Brand: Cat
Product Images
3E-8793: Actuator For Instrument Panel And Air Conditioner
Cat® Actuator-Rocker
Brand: Cat
Check Price
Check Price
Login to view your customer price
Description
Description
Description: Rocker actuators are used to actuate rocker switches, which are simple electrical switches that feature a rocking mechanism to connect or disconnect an electrical circuit.
Attributes: • Black rocker actuator with white symbol • Symbol: Air Conditioning/Cooling System [ISO 0027]; Heater/Interior Heating [ISO 0637] • Illuminated • Easy installation
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Rocker actuators are used to actuate rocker switches, which are simple electrical switches that feature a rocking mechanism to connect or disconnect an electrical circuit.
Attributes: • Black rocker actuator with white symbol • Symbol: Air Conditioning/Cooling System [ISO 0027]; Heater/Interior Heating [ISO 0637] • Illuminated • Easy installation
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (mm): 40.6
Width (mm): 17.9
Height (mm): 15.0
Length (in): 1.6
Width (in): 0.7
Height (in): 0.59
Units of MeasureUSMetric
Length (mm): 40.6
Width (mm): 17.9
Height (mm): 15.0
View More
Compatible Models
Compatible Models
Articulated Truck
D300E II
Wheel Tractor
621F623F627F
Integrated Toolcarrier
IT62G
Soil Compactor
825G
Landfill Compactor
836G
Wheel Loader
966G972G II950G972G962G962G II980G966G II980G II950G II
View More
Articulated Truck
D300E II
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 3E-8793
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 3E-8793
Description: Rocker actuators are used to actuate rocker switches, which are simple electrical switches that feature a rocking mechanism to connect or disconnect an electrical circuit.
Attributes: • Black rocker actuator with white symbol • Symbol: Air Conditioning/Cooling System [ISO 0027]; Heater/Interior Heating [ISO 0637] • Illuminated • Easy installation
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 3E-8793
Units of Measure
USMetric
Length (mm): 40.6
Width (mm): 17.9
Height (mm): 15.0
Length (in): 1.6
Width (in): 0.7
Height (in): 0.59
View More
Compatible Models for part number 3E-8793
ARTICULATED TRUCK
D300E II
WHEEL TRACTOR
621F 623F 627F
INTEGRATED TOOLCARRIER
IT62G
SOIL COMPACTOR
825G
LANDFILL COMPACTOR
836G
WHEEL LOADER
966G 972G II 950G 972G 962G 962G II 980G 966G II 980G II 950G II
View More
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.