Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeFilters & FluidsFluidsOilsDiesel Engine Oil3E-9848: DEO™ 15W-40
HomeFilters & FluidsFluidsOilsDiesel Engine Oil3E-9848: DEO™ 15W-40
3E-9848: DEO™ 15W-40

Cat® Diesel Engine Oil - DEO 15W-40 (20 Liters)

Brand: Cat

Product Images
3E-9848: DEO™ 15W-40
3E-9848: DEO™ 15W-40
Contact your dealer for replacement options.

Cat® Diesel Engine Oil - DEO 15W-40 (20 Liters)

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DescriptionSpecifications
Description for part number 3E-9848

Cat® DEO™ is developed, tested, and approved by Caterpillar to meet the same rigorous standards as all Genuine Cat® Parts. It is formulated to resist oxidation and prevent deposit buildup on pistons and rings, helping to extend engine life. Thoroughly tested in Cat diesel engines, it delivers proven performance across all applications, including those using high-sulfur fuels. With improved soot control and enhanced shear stability, Cat DEO maintains proper viscosity over longer operating periods, ensuring long-lasting protection. It is also used as the standard factory-fill for Cat engines, reinforcing its reliability and quality.

Recommended Use
• Tier 3 and prior engines without aftertreatment systems
• Heavy-duty diesel engines made by other manufacturers that recommend API CI-4 PLUS, CI-4 and prior classification oils
• Automotive gasoline engines that require API SL classification oils

Always follow the fluid recommendations in your OMM. Contact your dealer for additional information.

View More
Specifications for part number 3E-9848

Units of Measure

USMetric
Volume Unit (mm): Liter
Volume Unit (English): Gallon
SAE: 15W-40
Volume Spec (mm): 20.0
Volume Spec (in): 5.0
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced