Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins3G-0027: 76mm Outside Diameter Linkage Pin
Home
Hardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins
3G-0027: 76mm Outside Diameter Linkage Pin
3G-0027: 76mm Outside Diameter Linkage Pin

Cat® 76mm Outside Diameter Linkage Pin for Lift Apron

Brand: Cat

Product Images
3G-0027: 76mm Outside Diameter Linkage Pin
3G-0027: 76mm Outside Diameter Linkage Pin
3G-0027: 76mm Outside Diameter Linkage Pin
3G-0027: 76mm Outside Diameter Linkage Pin
3G-0027: 76mm Outside Diameter Linkage Pin

Cat® 76mm Outside Diameter Linkage Pin for Lift Apron

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 3G-0027
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 3G-0027

Units of Measure

USMetric
Removal Aid / Feature: No Puller Hole
Plating: Unplated
Pin Type: Flag Pin
Pin Diameter (mm): 76
Pin Diameter (in): 2.99
Material: Steel
Length (mm): 184
Length (in): 7.24
View More
Compatible Models for part number 3G-0027

WHEEL TRACTOR

637K 657G 631G 637G

WHEEL TRACTOR-SCRAPER

637 657 631 651 637K 631K

WHEEL SCRAPER

631G 651E 631D 657G 631E 637K 637E 637G 657E 637D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert