Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits3G-8175: Solenoid Valve Seal Kit
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits
3G-8175: Solenoid Valve Seal Kit
3G-8175: Solenoid Valve Seal Kit

Replacement Seal Kits - solenoid valves: 313-2085, 279-6528, 148-3551

Brand: Cat

Product Images
3G-8175: Solenoid Valve Seal Kit
3G-8175: Solenoid Valve Seal Kit
3G-8175: Solenoid Valve Seal Kit
3G-8175: Solenoid Valve Seal Kit
3G-8175: Solenoid Valve Seal Kit

Replacement Seal Kits - solenoid valves: 313-2085, 279-6528, 148-3551

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

9T-4518: 24.38mm Internal Diameter Plastic Backup Ring
9T-4518: 24.38mm Internal Diameter Plastic Backup RingQuantity: 1
106-9586: 1.78 x 23.52mm 75A FKM O-Ring
106-9586: 1.78 x 23.52mm 75A FKM O-RingQuantity: 1
238-5084: 2.95 x 29.74mm 90A FKM O-Ring
238-5084: 2.95 x 29.74mm 90A FKM O-RingQuantity: 1
Showing 1 to 3 of 3
DescriptionSpecificationsCompatible Models
Specifications for part number 3G-8175

Units of Measure

USMetric
Weight (kg): 0.01
Weight (lb): 0.02
View More
Compatible Models for part number 3G-8175

UNDERGROUND ART TRUCK

AD45B AD60 AD55 AD55B AD63 AD30 AD45

WHEEL TRACTOR

623H 621H 627H

INTEGRATED TOOLCARRIER

IT18F IT18B IT38G II IT24F IT12B IT14F IT38H IT38G IT38F IT28 IT28F IT28B IT18

TRACK LOADER

953

SOIL COMPACTOR

825H 825G 825G II

LOAD HAUL DUMP

R1300G R3000H R1600G R1600H R2900G R1300G II R1600 R1300 R2900

BACKHOE LOADER

426B 438C 438B 436B 416C 428B 416B 428C

OFF HIGHWAY TRUCK

789G 793D 789D 785D 789 785 793

WHEEL DOZER

834 834G 834H 834K 824H 824G 824G II

LANDFILL COMPACTOR

826G II 836H 836G 826G 826H

MOTOR GRADER

12H 12G 24H 12K 120H 120G 160K 160H 160G 120 GC 16H NA 135H 160H NA 140 GC 160H ES 12H NA 163H 135H NA 12H ES 14H NA 120H ES 160 140K 163H NA 140H 140G 120H NA 16H 16G 140H NA 130G 140K 2 140H ES 140 143H 14H 14G

WHEEL LOADER

966F II 972G 988 XE 950G II 950G 962G 988 993 972G II 938G II 993K 980G II 988K XE 936F 988G 988H 988K 962G II 980H 980G 992G 992K 938G 938F 938H 966F G936 966G 994H 966G II

FORWARDER

574B 554 564

TRACK-TYPE TRACTOR

D9T D10N D10R D10T D11R D11T

MINING EXCAVATOR

5230B 5130 5230 5130B

TRUCK

785 789 793F CMD 793 797 793F OEM 795F XQ 793D 793B 793C 793F 795F AC 789C 789D 793F AC 793F XQ 785G 797F 785C 785D 797B

TRACTOR

784B

EXCAVATOR

320B L

RIPPER SCARIFIER

12G 130G 140G 16G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert