Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Pins3G-8932: 44.22mm Outside Diameter Linkage Pin
Home
Ground Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Pins
3G-8932: 44.22mm Outside Diameter Linkage Pin
3G-8932: 44.22mm Outside Diameter Linkage Pin

Cat® 44.22mm Outside Diameter Linkage Pin for Angling Blade

Brand: Cat

Product Images
3G-8932: 44.22mm Outside Diameter Linkage Pin
3G-8932: 44.22mm Outside Diameter Linkage Pin
3G-8932: 44.22mm Outside Diameter Linkage Pin
3G-8932: 44.22mm Outside Diameter Linkage Pin
3G-8932: 44.22mm Outside Diameter Linkage Pin

Cat® 44.22mm Outside Diameter Linkage Pin for Angling Blade

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Cat® Machine Linkage Pins support rotational movement between machine frames, linkages and work tools. They are found wherever rotation must occur between two structures. Genuine Cat Pins and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, heat treatment, surface treatments and finish to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.

Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Cat® Machine Linkage Pins support rotational movement between machine frames, linkages and work tools. They are found wherever rotation must occur between two structures. Genuine Cat Pins and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, heat treatment, surface treatments and finish to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.

Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Steel,Carbon Steel,Alloy Zinc
Pin Type: Straight Pin
Plating: Unplated
Pin Diameter (mm): 44
Pin Diameter (in): 1.73
Length (mm): 160
Length (in): 6.3
Removal Aid / Feature: No Puller Hole
Diameter (in): 1.741
Diameter (mm): 44.22
Pin Length (mm): 160
Units of MeasureUSMetric
Material: Steel,Carbon Steel,Alloy Zinc
Pin Type: Straight Pin
Plating: Unplated
View More
Compatible Models
Compatible Models
Track-Type Tractor
D5R XLD6K2 XLD5MD6K2D5ND5HDEUCED5R LGPD6N LGPD5H XLD4D4H IIID6N XLD6MD6K2 LGPD6N30/30D4HD6KD5R2D4H XLD6K XLD6K LGP
Generator Set
3508B
Ripper
5
Pipelayer
PL61PL83PL87PL72
Bulldozer
4S4P5A5P5S4A
Winch
55
Blade
836G834G
Track Skidder
D4HTSK IID4HTSK III517
View More
Track-Type Tractor
D5R XLD6K2 XLD5MD6K2D5ND5HDEUCED5R LGPD6N LGPD5H XLD4D4H IIID6N XLD6MD6K2 LGPD6N30/30D4HD6KD5R2D4H XLD6K XLD6K LGP
Warranty Information
Return Policy
Parts diagram for 3G-8932
View Detailed Parts Diagrams
Add Your Equipment
Related parts
325-6143
325-6143: General Duty Pivot Pin
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert