Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws3H-5368: 7/16''-14 x 1 3/8'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws3H-5368: 7/16''-14 x 1 3/8'' Hex Head Bolt
3H-5368: 7/16''-14 x 1 3/8'' Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Product Images
3H-5368: 7/16''-14 x 1 3/8'' Hex Head Bolt
3H-5368: 7/16''-14 x 1 3/8'' Hex Head Bolt
3H-5368: 7/16''-14 x 1 3/8'' Hex Head Bolt
3H-5368: 7/16''-14 x 1 3/8'' Hex Head Bolt
3H-5368: 7/16''-14 x 1 3/8'' Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
Related parts
2S-0932: 7/16" ID Steel Flat Washer
2S-0932: 7/16" ID Steel Flat Washer

FLAT WASHER

Check Price
3S-1546: 7/16''-14 Hex Nut
3S-1546: 7/16''-14 Hex Nut

Cat® 0.4375" Steel Hexagonal Full Nut

Check Price
5P-8244: 7/16" ID Steel Flat Washer
5P-8244: 7/16" ID Steel Flat Washer

Cat® Hydraulic Lines Hard Washer serves as a durable spacer or reinforcement element to enhance stability and longevity during rugged operations

Check Price
2S-0932
2S-0932: 7/16" ID Steel Flat Washer
Check Price
3S-1546
3S-1546: 7/16''-14 Hex Nut
Check Price
5P-8244
5P-8244: 7/16" ID Steel Flat Washer
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced