Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates3K-0810: Governor Lock Ring
Home
Hardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates
3K-0810: Governor Lock Ring
3K-0810: Governor Lock Ring

Cat® Lock Ring, OD X ID: 9.67 X 8.25mm

Brand: Cat

Product Images
3K-0810: Governor Lock Ring
3K-0810: Governor Lock Ring
3K-0810: Governor Lock Ring
3K-0810: Governor Lock Ring
3K-0810: Governor Lock Ring

Cat® Lock Ring, OD X ID: 9.67 X 8.25mm

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
3K-08103K-0810
7M-72197M-7219
7M-71937M-7193
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 3K-0810
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 3K-0810

Units of Measure

USMetric
Inside Diameter (in): 0.32
Inside Diameter (mm): 8.35
Material: Steel,Carbon Steel
Outside Diameter (in): 0.38
Outside Diameter (mm): 9.67
View More
Compatible Models for part number 3K-0810

GENERATOR

SR4

TRUCK ENGINE

1673 1674 1676 3408B 1693 3408 3406 3306 1673B 1140 1673C 1150 1145 1160

WINCH

59N 59L 58L 53 59 58

MOTOR GRADER

120G 16 140G 16G 130G 140 14G 14E 12G 120 12F

BACKHOE

D3 931

GEN SET-MILITARY

3608

TRACK-TYPE TRACTOR

D10 D9 GC D3B D4D D4E D5B D6C D6D D7F D7G D3 D5 D8K D8L D8H D9G D9R D9L D9N D9H D10N

WHEEL SKIDDER

518 528

MARINE ENGINE

D353E 3516 3512 D353C D353D 3508 D379A D379B D399 D330A D330B D330C 3408B 3408C D349 D346 D348 D398A D398B D343 D334 D336 D333A D333B D333C 3412C 3304 3306 3412D 3412 3408 3406

MARINE AUXILIARY

3516B

PIPELAYER

561C 572F 572G 583K 571G 571F 589 594H

EXCAVATOR

225 235 245

RIPPER SCARIFIER

16G

GENERATOR SET

3508C 3516 3512 3512B

WHEEL TRACTOR

650B 651B 651E 660B 613 627 621 623 637 631D 631E 631C 641B 666B 623B 621B 633C 657E 657B 621R 633D 639D 627B 637D 637E

HYDRAULIC CONTROL

183B

VEHICULAR ENGINE

D346 D348 D349

ENGINE

3508PETROL 3512PETROL

TRACK LOADER

983 931 983B 943 941 951C 951B 941B 977K 977L 931B 955K 955L

PETROLEUM ENGINE

3516 3512

SOIL COMPACTOR

825C 825B 815

COLD PLANER

PR-1000 PR-450C PR-1000C PR-450 PM-565 PR-750B

WHEEL DOZER

834 824B 834B 824C 814

LANDFILL COMPACTOR

836 816 826C 826B

COMPACT WHEEL LOADER

910

WHEEL LOADER

980 988 990 992 G926 920 988B 988F 930 966C 950 980B 992D 992B 980C 992C

ENGINE - MACHINE

3208 3408

GEN SET ENGINE

3145 3608 3606 3160 3150 D398B D379B 3508 D399 3616 3512 3516

RIPPER

8D 10 3 9 8

INDUSTRIAL ENGINE

D343 D348 D349 D346 D398B 3408B 3408C 3512B 3304 3306 3412 D333C 3406 3512 3412C 3516 3508 D398 D399 D353C D353E D353D 3160 D330C D379 D379B

TRUCK

773B 769 773 777 769B 769C

QUARRY TRUCK

775B 771C

WHEEL SCRAPER

627 666B 621B 657E 657B 637B 666 627B 637 657

TRACTOR

772 776 768C 768B 772B

GAS ENGINE

G333C G398 G399 G379A G3304 G3306 G343 G3406 G379

BULLDOZER

10SU 824S 8S 8U 9C 9U 9S 834U 834S 10C 10S 10U 8A 825 9SU 3S 3P

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert