To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings3P-2792: 261.06mm Inner Diameter External Seal Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings3P-2792: 261.06mm Inner Diameter External Seal Ring
3P-2792: 261.06mm Inner Diameter External Seal Ring
External Lip Type Piston Seal
Brand: Cat
Product Images
3P-2792: 261.06mm Inner Diameter External Seal Ring
External Lip Type Piston Seal
Brand: Cat
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: Transmission seal rings help to engage rotating clutches in transmissions and torque convertors. They allow oil to flow from a stationary component into a rotating component while minimizing fluid loss.
Attributes: Cat® Seal Rings are made of a various materials including rubber, energized rubber, and plastic. These seals are capable of handling the most aggressive pressure and speed applications. From the seal ring geometry to the finish and heat treatment of mating surfaces, all aspects of the sealing system are engineered to work together, resist wear and provide reliable performance.
Protect your investment with Genuine Cat® Seals.
Applications: Many different types of cross sections are used in transmissions and brakes to engage the clutch.
Warning:This product can expose you to chemicals including Tetrafluoroethylene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Description: Transmission seal rings help to engage rotating clutches in transmissions and torque convertors. They allow oil to flow from a stationary component into a rotating component while minimizing fluid loss.
Attributes: Cat® Seal Rings are made of a various materials including rubber, energized rubber, and plastic. These seals are capable of handling the most aggressive pressure and speed applications. From the seal ring geometry to the finish and heat treatment of mating surfaces, all aspects of the sealing system are engineered to work together, resist wear and provide reliable performance.
Protect your investment with Genuine Cat® Seals.
Applications: Many different types of cross sections are used in transmissions and brakes to engage the clutch.
Warning:This product can expose you to chemicals including Tetrafluoroethylene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material: Polytetrafluoroethylene (PTFE) Plastic
Inside Diameter (mm): 261
Cross Section Direction: External Lip Facing Bore Dia
Primary Sealing Material: Plastic
Material: Polytetrafluoroethylene (PTFE) Plastic
Inside Diameter (mm): 261
Cross Section Direction: External Lip Facing Bore Dia
View More
Compatible Models
Compatible Models
Underground Art Truck
AD30
Wheel Tractor
627G627H627E627F637G637K
Transmission-Onhighway
CX28
Power Module
TR43-C18LTR43TR43-E44
Wheel Tractor-Scraper
627K627637627K LRC637K
Track Loader
983B
Load Haul Dump
R3000HR2900GR2900
Soil Compactor
825825H825G825K825C825G II
Wheel Dozer
834834G834H834B834K824H824G824C824K824G II824
Landfill Compactor
836826826G II836H836G836K826C826G826H826K
Winch
59N59L58L5958
Oem Solutions
3412C
Motor Grader
24H24M
Wheel Loader
980K HLG988F II986980982988GC986H988986K980G II988B988G988H988F988K980C980F980H980G980L980K980M982M980F II
Track-Type Tractor
D9D8LD10T2D10D9TD9RD9LD9ND9 GCD10ND10RD10T
Articulated Truck
D550BD44BD400ED400DD350ED35HPD350E IID400D40D
Transmission-Military
CX28
Ripper
9810
Pipelayer
589
Industrial Engine
C9.3B
Wheel Scraper
637K637E637G627G627F627E
Powertrain
TR43M44-C13BTR43E44-C13BL
Bulldozer
10SU10U8A824S8S8U8259C9U9S9SU834U834S
Engine - Generator Set
3508B
View More
Underground Art Truck
AD30
Warranty Information
Return Policy
Parts diagram for 3P-2792
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 3P-2792
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 3P-2792
Description: Transmission seal rings help to engage rotating clutches in transmissions and torque convertors. They allow oil to flow from a stationary component into a rotating component while minimizing fluid loss.
Attributes: Cat® Seal Rings are made of a various materials including rubber, energized rubber, and plastic. These seals are capable of handling the most aggressive pressure and speed applications. From the seal ring geometry to the finish and heat treatment of mating surfaces, all aspects of the sealing system are engineered to work together, resist wear and provide reliable performance.
Protect your investment with Genuine Cat® Seals.
Applications: Many different types of cross sections are used in transmissions and brakes to engage the clutch.
View More
Warning:This product can expose you to chemicals including Tetrafluoroethylene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 3P-2792
Material: Polytetrafluoroethylene (PTFE) Plastic
Inside Diameter (mm): 261
Cross Section Direction: External Lip Facing Bore Dia