To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeElectrical & ElectronicsWiring Harnesses & CablesCable AssembliesTerminal to Terminal3W-3622: Positive and Negative Cable
Home
Electrical & ElectronicsWiring Harnesses & CablesCable AssembliesTerminal to Terminal3W-3622: Positive and Negative Cable
3W-3622: Positive and Negative Cable
Cat® 00 Gauge Wiring Harness Red and Black Cable
Brand: Cat
3W-3622: Positive and Negative Cable
Cat® 00 Gauge Wiring Harness Red and Black Cable
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: A Wiring Harness Positive And Negative Cable is a structured assembly of wires, connectors, terminals, and protective sleeves that are bound together to facilitate the transmission of electrical signals and power within a device or system. It serves as a centralized and organized solution for routing and managing electrical connections. This assembly consists of a Cover, Terminal, Nut, Bolt
Attributes: • Facilitates the efficient transmission of data and control signals • Establishes reliable and efficient electrical connections
Applications: A Wiring Harness Positive And Negative Cable is used to establish reliable and efficient electrical connections between various components in complex electrical systems, this is mostly used in Cat 120K, 12H, 12K, 140H, 140K, 143H, 14H, 160H, and 160K Motor Grader, 963 Powertrain, 963, 963B, 963C, and 973 Track Loaders.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: A Wiring Harness Positive And Negative Cable is a structured assembly of wires, connectors, terminals, and protective sleeves that are bound together to facilitate the transmission of electrical signals and power within a device or system. It serves as a centralized and organized solution for routing and managing electrical connections. This assembly consists of a Cover, Terminal, Nut, Bolt
Attributes: • Facilitates the efficient transmission of data and control signals • Establishes reliable and efficient electrical connections
Applications: A Wiring Harness Positive And Negative Cable is used to establish reliable and efficient electrical connections between various components in complex electrical systems, this is mostly used in Cat 120K, 12H, 12K, 140H, 140K, 143H, 14H, 160H, and 160K Motor Grader, 963 Powertrain, 963, 963B, 963C, and 973 Track Loaders.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Color: Black, Red
Terminal: Battery, Battery
Weight (kg): 1.91
Weight (lb): 4.2
Wire Gauge: 0
Units of MeasureUSMetric
Color: Black, Red
Terminal: Battery, Battery
Weight (kg): 1.91
View More
Compatible Models
Compatible Models
Track Loader
963B963C963973
Motor Grader
12H NA140H NA12H14H NA160H140H160H NA
View More
Track Loader
963B963C963973
Warranty Information
Return Policy
Parts diagram for 3W-3622
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 3W-3622
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 3W-3622
Description: A Wiring Harness Positive And Negative Cable is a structured assembly of wires, connectors, terminals, and protective sleeves that are bound together to facilitate the transmission of electrical signals and power within a device or system. It serves as a centralized and organized solution for routing and managing electrical connections. This assembly consists of a Cover, Terminal, Nut, Bolt
Attributes: • Facilitates the efficient transmission of data and control signals • Establishes reliable and efficient electrical connections
Applications: A Wiring Harness Positive And Negative Cable is used to establish reliable and efficient electrical connections between various components in complex electrical systems, this is mostly used in Cat 120K, 12H, 12K, 140H, 140K, 143H, 14H, 160H, and 160K Motor Grader, 963 Powertrain, 963, 963B, 963C, and 973 Track Loaders.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 3W-3622
Units of Measure
USMetric
Color: Black, Red
Terminal: Battery, Battery
Weight (kg): 1.91
Weight (lb): 4.2
Wire Gauge: 0
View More
Compatible Models for part number 3W-3622
TRACK LOADER
963B 963C 963 973
MOTOR GRADER
12H NA 140H NA 12H 14H NA 160H 140H 160H NA
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.